Items |
![]() 10112044 SMC® KG Series Male Branch Tee |
![]() 10112038 SMC® KG Series Male Branch Tee |
![]() 10112058 SMC® KG Series Male Branch Tee |
|||
Description |
N/A
KGT08-02 Fitting, Male Branch Tee KG, One-touch Fitting Stainless |
N/A
KGT04-02 Fitting, Male Branch Tee KG, One-touch Fitting Stainless |
N/A
KGT16-03 Fitting, male Branch Tee KG, One-touch Fitting Stainless |
|||
Manufacturer Part Number | N/A KGT08-02 | N/A KGT04-02 | N/A KGT16-03 | |||
Body Material | N/A 303 Stainless Steel | |||||
Country Of Origin | N/A SG | N/A JP | N/A JP | |||
EDP Code | N/A KGT08-02 | N/A KGT04-02 | N/A KGT16-03 | |||
Supplier Name | N/A SMC® | |||||
MINO | N/A 51774X67000 | N/A 51774X66994 | N/A 51774X67014 | |||
Series | N/A KG | |||||
Number of Tubes | N/A 6 | |||||
Tube Size | N/A 4 to 16 mm | |||||
Package Type | N/A Each | |||||
Features & Benefits |
N/A
|
|||||
|