Items |
![]() 16Z-28C Eaton Weatherhead Z Series Crimp Hose Fittings Female Swivel DIN 24 Seat Light List Price $140.67
|
![]() 04Z-10C Eaton Weatherhead Z Series Crimp Hose Fittings Female Swivel DIN 24 Seat Light List Price $34.48
|
![]() 04Z-08C Eaton Weatherhead Z Series Crimp Hose Fittings Female Swivel DIN 24 Seat Light List Price $34.03
|
![]() 12Z-22C Eaton Weatherhead Z Series Crimp Hose Fittings Female Swivel DIN 24 Seat Light List Price $67.91
|
![]() 04Z-06C Eaton Weatherhead Z Series Crimp Hose Fittings Female Swivel DIN 24 Seat Light List Price $37.24
|
|||||
Description | N/A | |||||||||
UPC Code | N/A 639789293794 | N/A 639789320070 | N/A 639789294234 | N/A 639789295125 | N/A 639789294210 | |||||
Certifications | N/A SAE J1176 | |||||||||
Type | N/A Fitting Assembly | |||||||||
Style | N/A Crimp | |||||||||
Product Weight | N/A 0.670 lb | N/A 0.12 lb | N/A 0.10 lb | N/A 0.500 lb | N/A 0.110 lb | |||||
Application | N/A General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist | |||||||||
Product Material | N/A Carbon Steel | |||||||||
Finish Plating | N/A Trivalent Zinc Plated | |||||||||
Thread Size 1 | N/A M36X2 | N/A M16X1.5 | N/A M14X1.5 | N/A M30X2 | N/A M12X1.5 | |||||
Compatible Hose ID | N/A 1.250 in | N/A 0.250 in | N/A 0.250 in | N/A 0.750 in | N/A 0.250 in | |||||
Product Length | N/A 2.68 in | N/A 1.90 in | N/A 1.81 in | N/A 2.46 in | N/A 1.89 in | |||||
End Type 1 | N/A Metric | |||||||||
End Size 1 | N/A 1.25 in | N/A 3/16 in | N/A 0.32 in | N/A 7/8 in | N/A 0.24 in | |||||
End Type 2 | N/A Line/Hose/Tube | |||||||||
ECCN | N/A EAR99 | |||||||||
Feature | N/A Dura-Kote plating for superior corrosion resistance Innovative design to deliver performance and maximum uptime System engineered to extend hose assembly life | |||||||||
Package Height | N/A 5.50 in | |||||||||
Package Length | N/A 6.75 in | |||||||||
Package Weight | N/A 1.67 lb | N/A 1.12 lb | N/A 1.10 lb | N/A 1.50 lb | N/A 1.11 lb | |||||
Package Width | N/A 6.75 in | |||||||||
Product Height | N/A 1.61 in | N/A 0.88 in | N/A 0.67 in | N/A 1.42 in | N/A 0.88 in | |||||
Product Trade Name | N/A Z Series | |||||||||
Product Width | N/A 1.61 in | N/A 0.88 in | N/A 0.67 in | N/A 1.42 in | N/A 0.88 in | |||||
Sub Brand | N/A Weatherhead | |||||||||
UNSPSC | N/A 27121707 | |||||||||
Country Of Origin | N/A US | N/A US | N/A DE | N/A US | N/A US | |||||
Currency | N/A USD | |||||||||
Lead Time | N/A 7 | |||||||||
Min Order Qty | N/A 28 | N/A 109 | N/A 0 | N/A 25 | N/A 58 | |||||
NMFC | N/A 50 | |||||||||
Net Pack Quantity | N/A 1 | |||||||||
Net Pack Quantity Units | N/A EA | |||||||||
Part Status | N/A AC | |||||||||
Segment Code | N/A A | |||||||||
Angle Shape | N/A Straight | |||||||||
Compatible Hoses | N/A H104, H145, H145R, H190, H190H, H245, H245L, H280, H290, H290H, H290L, H345, H350, H400, H421, H425, H1777 (-04, -06, 08), H1776 (-04 thru -20), H1571 (-12 only), H6002 (-08, -12, -16), H6008 (-16 & -20), H6009 (-20 only), H9622 (-12, -16, -20), H265 (-04 | |||||||||
Compatible Tube OD | N/A 1.250 in | N/A 0.3125 in | N/A 0.375 in | N/A 1.000 in | N/A 0.3125 in | |||||
End Gender 1 | N/A Female | |||||||||
End Gender 2 | N/A | N/A Female | N/A Female | N/A | N/A Female | |||||
Hex Size 1 | N/A 1.6100 in | N/A 0.7500 in | N/A 0.6700 in | N/A 1.4200 in | N/A 0.6400 in | |||||
Hex Size 2 | N/A | |||||||||
Hose Cut off Factor | N/A 1.33 in | N/A 0.98 in | N/A 0.89 in | N/A 1.27 in | N/A 0.97 in | |||||
Hose Dash Size | N/A -20 | N/A -4 | N/A -4 | N/A -12 | N/A -4 | |||||
Inside Diameter | N/A 0.81 in | N/A 0.17 in | N/A 0.16 in | N/A 0.61 in | N/A 0.17 in | |||||
Outside Diameter | N/A 1.941 in | N/A 0.882 in | N/A 0.882 in | N/A 1.563 in | N/A 0.882 in | |||||
Thread Sealant | N/A No | |||||||||
|