Items |
![]() 01981606 Daman 4 Number of Station D08 Valve Manifold List Price QUOTE
|
![]() 00799290 Daman 5 Number of Station D08 Valve Manifold List Price QUOTE
|
![]() 00799344 Daman 5 Number of Station D08 Valve Manifold List Price QUOTE
|
![]() 06961856 Daman 5 Number of Station D08 Valve Manifold List Price QUOTE
|
![]() 01537845 Daman 6 Number of Station D08 Valve Manifold List Price QUOTE
|
|||||
Description | N/A AD08P045SC Manifold | N/A AD08-P-5-5-P Manifold | N/A AD08-P-5-5-S Manifold | N/A AD08P055S/C Aluminum Valve Manifold | N/A AD08-P-06-5-S Manifold | |||||
Supplier Name | N/A Daman Products Company Inc | |||||||||
Manufacturer Part Number | N/A AD08P045S/C | N/A AD08P055P | N/A AD08P055S | N/A AD08P055S/C | N/A AD08P065S | |||||
Prop 65 | N/A No | |||||||||
A Port | N/A Society of Automotive Engineers (SAE) 16 | N/A National Pipe Thread (NPT) | N/A Society of Automotive Engineers (SAE) 16 | N/A Society of Automotive Engineers (SAE) 16 | N/A Society of Automotive Engineers (SAE) 16 | |||||
A Port Size | N/A | N/A 1 in | N/A | N/A | N/A | |||||
B Port | N/A Society of Automotive Engineers (SAE) 16 | N/A National Pipe Thread (NPT) | N/A Society of Automotive Engineers (SAE) 16 | N/A Society of Automotive Engineers (SAE) 16 | N/A Society of Automotive Engineers (SAE) 16 | |||||
B Port Size | N/A | N/A 1 in | N/A | N/A | N/A | |||||
External Drain Port | N/A Society of Automotive Engineers (SAE) 8 | N/A National Pipe Thread (NPT) | N/A Society of Automotive Engineers (SAE) 8 | N/A Society of Automotive Engineers (SAE) 8 | N/A Society of Automotive Engineers (SAE) 8 | |||||
External Drain Port Size | N/A | N/A 3/8 in | N/A | N/A | N/A | |||||
Construction Material | N/A Billet Aluminum | |||||||||
P Port | N/A Society of Automotive Engineers (SAE) 16 | N/A National Pipe Thread (NPT) | N/A Society of Automotive Engineers (SAE) 16 | N/A Society of Automotive Engineers (SAE) 16 | N/A Society of Automotive Engineers (SAE) 16 | |||||
P Port Size | N/A | N/A 1 in | N/A | N/A | N/A | |||||
Relief Cavities | N/A 1 | N/A None | N/A None | N/A 1 | N/A None | |||||
Number of Stations | N/A 4 | N/A 5 | N/A 5 | N/A 5 | N/A 6 | |||||
T Port | N/A Society of Automotive Engineers (SAE) 20 | N/A National Pipe Thread (NPT) | N/A Society of Automotive Engineers (SAE) 20 | N/A Society of Automotive Engineers (SAE) 20 | N/A Society of Automotive Engineers (SAE) 20 | |||||
T Port Size | N/A | N/A 1-1/4 in | N/A | N/A | N/A | |||||
Valve Spacing | N/A 5 in | |||||||||
Maximum Pressure | N/A 3000 psi | |||||||||
Features & Benefits |
N/A
|
|||||||||
|