Items |
![]() 03024082 Enidine OEMXT Series Hydraulic Shock Absorber |
![]() 03037903 Enidine OEMXT Large Series Hydraulic Shock Absorber |
![]() 03037911 Enidine OEMXT Large Series Hydraulic Shock Absorber |
![]() 03037882 Enidine OEMXT CMS Large Series Hydraulic Shock Absorber |
![]() 03037913 Enidine OEMXT CMS Large Series Hydraulic Shock Absorber |
|||||
Description | N/A OEMXT 1.5M x 3 Shock (MF22192) | N/A OEMXT 1 1/8 x 2 Large Series | N/A OEMXT 1 1/8 x 6 Large Series | N/A OEMXT 3/4 x 1 CMS Large Series | N/A OEMXT 1 1/8 x 6 CMS Large Series | |||||
Supplier Name | N/A Enidine | |||||||||
Manufacturer Part Number | N/A OEMXT 1.5M X 3 | N/A OEMXT 1 1/8 X 2 | N/A OEMXT 1 1/8 X 6 | N/A OEMXT 3/4 X 1 | N/A OEMXT 1 1/8 X 6 | |||||
For Use With | N/A Automotive Manufacturing Conveyor Systems Factory Automation Food Processing Equipment Medical Devices Metal Forming and Stamping Equipment Robotics Semi-Conductor Manufacturing | |||||||||
Shock Absorber Type | N/A Mid-Bore Shock Absorber | |||||||||
Series | N/A OEMXT | |||||||||
Standards Met | N/A International Organization for Standardization (ISO) | N/A International Organization for Standardization (ISO) | N/A International Organization for Standardization (ISO) | N/A International Organization for Standardization (ISO) | N/A | |||||
Stroke Length | N/A 3.00 in | N/A 2.00 in | N/A 6 in | N/A 1.00 in | N/A 6 in | |||||
Features & Benefits |
N/A
|
N/A
|
N/A
|
N/A
|
N/A | |||||
|