| Items |
02914263 Brennan 1/8 Inch (in) End Size Instrumentation Cap |
02914264 Brennan 1/4 Inch (in) End Size Instrumentation Cap |
03890660 Brennan 3/8 Inch (in) End Size Instrumentation Cap |
02914266 Brennan 3/8 Inch (in) End Size Instrumentation Cap |
02914267 Brennan 1/2 Inch (in) End Size Instrumentation Cap |
|||||
| Description | N/A | |||||||||
| Supplier Name | N/A Brennan | |||||||||
| Manufacturer Part Number | N/A N2408-02-SS | N/A N2408-04-SS | N/A N2408-06-B | N/A N2408-06-SS | N/A N2408-08-SS | |||||
| Prop 65 | N/A Yes | |||||||||
| Adapter Type | N/A Cap | |||||||||
| End 1 Size | N/A 1/8 in | N/A 1/4 in | N/A 3/8 in | N/A 3/8 in | N/A 1/2 in | |||||
| Material | N/A Stainless Steel | N/A Stainless Steel | N/A Brass | N/A Stainless Steel | N/A Stainless Steel | |||||
| Weight | N/A 0.01 lb | |||||||||
|
|
||||||||||