Items |
![]() 07602067 Nidec 40 Horsepower (hp) Power Inverter Vector Duty Motor |
![]() 07602074 Nidec 50 Horsepower (hp) Power Inverter Vector Duty Motor |
![]() 07602075 Nidec 50 Horsepower (hp) Power Inverter Vector Duty Motor |
![]() 07602078 Nidec 75 Horsepower (hp) Power Inverter Vector Duty Motor |
![]() 07602079 Nidec 75 Horsepower (hp) Power Inverter Vector Duty Motor |
|||||
Description | N/A 8D40P2C 40 HP 4P 324T 60 460 V | N/A 8D50P3C 50 HP 6P 365T 60 460 V | N/A 8D50P3G 50 HP 6P 365T 60 575 V | N/A 8D75P2C 75 HP 4P 365T 60 460 V | N/A 8D75P2G 75 HP 4P 365T 60 575 V | |||||
Supplier Name | N/A US Motors (Nidec) | |||||||||
Manufacturer Part Number | N/A 8D40P2C | N/A 8D50P3C | N/A 8D50P3G | N/A 8D75P2C | N/A 8D75P2G | |||||
Ambient Temperature | N/A 40 ºC | |||||||||
Warranty | N/A 5 year | |||||||||
Inverter Power Warranty | N/A 3 year | |||||||||
Motor Power | N/A 40 hp | N/A 50 hp | N/A 50 hp | N/A 75 hp | N/A 75 hp | |||||
Motor Supply Voltage | N/A 460 V | N/A 460 V | N/A 575 V | N/A 460 V | N/A 575 V | |||||
Ingress Protection Rating | N/A Ingress Protection (IP55) | |||||||||
Inverter Power Variable Torque Ratio | N/A 20:1 | |||||||||
Inverter Power Variable Torque Frequency | N/A 3 to 60 Hz | |||||||||
Inverter Power Constant Torque Ratio | N/A 5:1 | |||||||||
Inverter Power Constant Torque Frequency | N/A 12 to 60 Hz | |||||||||
Safety Factor (Sine Wave) | N/A 1.15 | |||||||||
Safety Factor (Inverter Power) | N/A 1.0 | |||||||||
Industry Standards/Certifications | N/A Institute of Electrical and Electronics Engineers (IEEE 841) National Electrical Manufacturers Association (NEMA) | |||||||||
Conversion Kits | N/A C and D flange, drip cover kit, shaft grounding ring (non-hazardous locations only) | |||||||||
Applications | N/A Constant speed and inverter-duty applications in petro chemical, pulp and paper, automotive, mining and waste treatment industries | |||||||||
Features & Benefits |
N/A
|
|||||||||
|