Items |
![]() 06707734 Climax Metal C192 Series 883.6 Feet·Pound (ft·lb) Maximum Transmitted Torque Keyless Locking Assembly |
![]() 06707786 Climax Metal C192 Series 798.1 Feet·Pound (ft·lb) Maximum Transmitted Torque Keyless Locking Assembly |
![]() 06707732 Climax Metal C192 Series 769.3 Feet·Pound (ft·lb) Maximum Transmitted Torque Keyless Locking Assembly |
![]() 06707733 Climax Metal C192 Series 826.8 Feet·Pound (ft·lb) Maximum Transmitted Torque Keyless Locking Assembly |
![]() 06707753 Climax Metal C192 Series 854.8 Feet·Pound (ft·lb) Maximum Transmitted Torque Keyless Locking Assembly |
|||||
Description | N/A C192E-193 1.9375" ID x 2.8750" OD Locking | N/A C192E-175 1.7500" ID x 2.6250" OD Locking | N/A C192E-168 1.6875" ID x 2.6250" OD Locking | N/A C192E-181 1.8125" ID x 2.8750" OD Locking | N/A C192E-187 1.8750" ID x 2.8750" OD Locking | |||||
Supplier Name | N/A Climax Metal Products | |||||||||
Manufacturer Part Number | N/A C192E-193 | N/A C192E-175 | N/A C192E-168 | N/A C192E-181 | N/A C192E-187 | |||||
Series | N/A C192 | |||||||||
Bore Diameter | N/A 1.9375 in | N/A 1-3/4 in | N/A 1.6875 in | N/A 1.8125 in | N/A 1.8750 in | |||||
Coupling Length | N/A 2.4720 in | N/A 2.1570 in | N/A 2.1570 in | N/A 2.4720 in | N/A 2.4720 in | |||||
Harmonization Code | N/A 8483.60.8000 | |||||||||
Length Through Bore | N/A 2.2360 in | N/A 1.9210 in | N/A 1.9210 in | N/A 2.2360 in | N/A 2.2360 in | |||||
Material | N/A Steel | |||||||||
Maximum Transmitted Torque | N/A 883.6 ft·lb | N/A 798.1 ft·lb | N/A 769.3 ft·lb | N/A 826.8 ft·lb | N/A 854.8 ft·lb | |||||
Number of Locking Screws | N/A 8 | |||||||||
Outside Diameter | N/A 2.8750 in | N/A 2-5/8 in | N/A 2-5/8 in | N/A 2.8750 in | N/A 2.8750 in | |||||
Screw Thread Size | N/A M6 x 20 | |||||||||
Weight | N/A 1.98 lb | N/A 1.54 lb | N/A 1.54 lb | N/A 2.2 lb | N/A 2.2 lb | |||||
|