Items |
![]() 06707948 Climax Metal C192 Series 135.0 Feet·Pound (ft·lb) Maximum Transmitted Torque Metric Keyless Locking Assembly |
![]() 06707949 Climax Metal C192 Series 143.8 Feet·Pound (ft·lb) Maximum Transmitted Torque Metric Keyless Locking Assembly |
![]() 06707950 Climax Metal C192 Series 152.7 Feet·Pound (ft·lb) Maximum Transmitted Torque Metric Keyless Locking Assembly |
![]() 06707951 Climax Metal C192 Series 161.5 Feet·Pound (ft·lb) Maximum Transmitted Torque Metric Keyless Locking Assembly |
![]() 06707952 Climax Metal C192 Series 170.4 Feet·Pound (ft·lb) Maximum Transmitted Torque Metric Keyless Locking Assembly |
|||||
Description | N/A C192M-15X38 15 mm ID x 38 mm | N/A C192M-16X38 16 mm ID x 38 mm | N/A C192M-17X38 17 mm ID x 38 mm | N/A C192M-18X38 18 mm ID x 38 mm | N/A C192M-19X38 19 mm ID x 38 mm | |||||
Supplier Name | N/A Climax Metal Products | |||||||||
Manufacturer Part Number | N/A C192M-15X38 | N/A C192M-16X38 | N/A C192M-17X38 | N/A C192M-18X38 | N/A C192M-19X38 | |||||
Series | N/A C192 | |||||||||
Bore Diameter | N/A 15 mm | N/A 16 mm | N/A 17 mm | N/A 18 mm | N/A 19 mm | |||||
Coupling Length | N/A 1.220 in | |||||||||
Harmonization Code | N/A 8483.60.8000 | |||||||||
Length Through Bore | N/A 0.9840 in | |||||||||
Material | N/A Steel | |||||||||
Maximum Transmitted Torque | N/A 135 ft·lb | N/A 143.8 ft·lb | N/A 152.7 ft·lb | N/A 161.5 ft·lb | N/A 170.4 ft·lb | |||||
Number of Locking Screws | N/A 4 | |||||||||
Outside Diameter | N/A 38 mm | |||||||||
Screw Thread Size | N/A M6 x 20 | |||||||||
Weight | N/A 0.44 lb | |||||||||
|