Items |
![]() 06707755 Climax Metal C732 Series 40 Millimeter (mm) Bore Diameter Keyless Heavy-Duty Shrink Disc |
![]() 04298317 Climax Metal C732 Series 320 Millimeter (mm) Bore Diameter Keyless Heavy-Duty Shrink Disc |
![]() 04298318 Climax Metal C732 Series 340 Millimeter (mm) Bore Diameter Keyless Heavy-Duty Shrink Disc |
![]() 04298319 Climax Metal C732 Series 360 Millimeter (mm) Bore Diameter Keyless Heavy-Duty Shrink Disc |
![]() 04298320 Climax Metal C732 Series 390 Millimeter (mm) Bore Diameter Keyless Heavy-Duty Shrink Disc |
|||||
Description | N/A C732M-40 40 mm ID Heavy-Duty Shrink Disc | N/A C732M-320 Heavy-Duty Shrink Disc | N/A C732M-340 Heavy-Duty Shrink Disc | N/A C732M-360 Heavy-Duty Shrink Disc | N/A C732M-390 Heavy-Duty Shrink Disc | |||||
Supplier Name | N/A Climax Metal Products | |||||||||
Manufacturer Part Number | N/A C732M-40 | N/A C732M-320 | N/A C732M-340 | N/A C732M-360 | N/A C732M-390 | |||||
Series | N/A C732 | |||||||||
Bore Diameter | N/A 40 mm | N/A 320 mm | N/A 340 mm | N/A 360 mm | N/A 390 mm | |||||
Coupling Length | N/A 1.4690 in | N/A 7.7560 in | N/A 8.4650 in | N/A 8.6220 in | N/A 8.9370 in | |||||
Harmonization Code | N/A 8483.60.8000 | |||||||||
Length Through Bore | N/A 1.2600 in | N/A 7.2440 in | N/A 7.8740 in | N/A 8.0310 in | N/A 8.3460 in | |||||
Material | N/A Steel | |||||||||
Maximum Transmitted Torque | N/A 14888 ft·lb | N/A 915969 ft·lb | N/A 1083314 ft·lb | N/A 1140691 ft·lb | N/A 1297631 ft·lb | |||||
Number of Locking Screws | N/A 4 | N/A 24 | N/A 20 | N/A 20 | N/A 24 | |||||
Outside Diameter | N/A 80 mm | N/A 520 mm | N/A 570 mm | N/A 590 mm | N/A 660 mm | |||||
Screw Thread Size | N/A M8 x 25 | N/A M20 x 120 | N/A M24 x 130 | N/A M24 x 140 | N/A | |||||
Weight | N/A 1.40 lb | N/A 5808 oz | N/A 8448 oz | N/A 8800 oz | N/A 12320 oz | |||||
|