Items |
![]() 05174593 Climax Metal C733 Series 20 Millimeter (mm) Bore Diameter Keyless Standard Duty Shrink Disc |
![]() 04298333 Climax Metal C733 Series 500 Millimeter (mm) Bore Diameter Keyless Standard Duty Shrink Disc |
||
Description | N/A C733M-20 Shrink Disc | N/A C733M-500 Standard Duty Shrink Disc | ||
Supplier Name | N/A Climax Metal Products | |||
Manufacturer Part Number | N/A C733M-20 | N/A C733M-500 | ||
Series | N/A C733 | |||
Bore Diameter | N/A 20 mm | N/A 500 mm | ||
Coupling Length | N/A 0.8070 in | N/A 9.0550 in | ||
Harmonization Code | N/A 8483.60.8000 | |||
Length Through Bore | N/A 0.6693 in | N/A 8.3860 in | ||
Material | N/A Steel | |||
Maximum Transmitted Torque | N/A 2649 ft·lb | N/A 1821902 ft·lb | ||
Number of Locking Screws | N/A 5 | N/A 24 | ||
Outside Diameter | N/A 46 mm | N/A 850 mm | ||
Weight | N/A 4.8 oz | N/A 20240 oz | ||
|