Items |
![]() 00516750 Littlefuse 1 |
![]() 00516753 Littlefuse 1 |
![]() 00516765 Littlefuse 1 |
![]() 00516774 Littlefuse 1 |
![]() 00516777 Littlefuse 1 |
|||||
Description | N/A KLDR 1/2 Class CC Fuse | N/A KLDR 8/10 Class CC Fuse | N/A KLDR 1-1/2 Class CC Fuse | N/A KLDR 2-1/2 Class CC Fuse | N/A KLDR 2-8/10 Class CC Fuse | |||||
Supplier Name | N/A Littlefuse | |||||||||
Manufacturer Part Number | N/A KLDR.500 | N/A KLDR.800 | N/A KLDR01.5 | N/A KLDR02.5 | N/A KLDR02.8 | |||||
UPC Code | N/A 079458112092 | N/A 079458112115 | N/A 079458112160 | N/A 079458112214 | N/A 079458112221 | |||||
Voltage | N/A | |||||||||
Current Rating | N/A | |||||||||
Number of Poles | N/A | |||||||||
Package Type | N/A Each | |||||||||
|