Items |
![]() 00801490 Daman Size D03 Valve Pattern Cross-Over Cover Plate List Price QUOTE
|
![]() 02861308 Daman Size D03 Valve Pattern Cross-Over Cover Plate List Price QUOTE
|
![]() 00790528 Daman Size D05 Valve Pattern Cross-Over Cover Plate List Price QUOTE
|
![]() 03040827 Daman Size D08 Valve Pattern Cross-Over Cover Plate List Price QUOTE
|
![]() 02594160 Daman Size D05 Valve Pattern Cross-Over Cover Plate List Price QUOTE
|
|||||
Description | N/A AD03-C-O-P Cross-Over Plate | N/A AD03CPPG Plate | N/A AD05-CO-P Cross-Over Plate | N/A AD08COP Cross-Over Plate | N/A DD05COP Cover Plate | |||||
Supplier Name | N/A Daman Products Company Inc | |||||||||
Manufacturer Part Number | N/A AD03COP | N/A AD03CPPG | N/A AD05COP | N/A AD08COP | N/A DD05COP | |||||
Prop 65 | N/A Yes | |||||||||
Height | N/A 3/4 in | N/A 3/4 in | N/A 1-1/2 in | N/A 2.5000 in | N/A 1-1/2 in | |||||
Material | N/A Aluminum | N/A Aluminum | N/A Aluminum | N/A Aluminum | N/A Ductile Iron | |||||
Maximum Pressure | N/A 3000 psi | N/A 3000 psi | N/A 3000 psi | N/A 3000 psi | N/A 5000 psi | |||||
Port Configuration | N/A | N/A Gauge Port on P | N/A | N/A | N/A | |||||
Ports | N/A | N/A National Pipe Thread (NPT) | N/A | N/A | N/A | |||||
Port Size | N/A | N/A 1/4 in | N/A | N/A | N/A | |||||
Valve Pattern | N/A Size D03 | N/A Size D03 | N/A Size D05 | N/A Size D08 | N/A Size D05 | |||||
Features & Benefits | N/A SAE O-ring port recommended over NPT port to promote a leak-free connection. | |||||||||
|