Items |
![]() 01691578 Precision Twist Drill® R57 Series 9/16 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit |
![]() 01691599 Precision Twist Drill® R57 Series 7/8 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit |
![]() 01691606 Precision Twist Drill® R57 Series 63/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit |
![]() 01691604 Precision Twist Drill® R57 Series 61/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit |
![]() 01691602 Precision Twist Drill® R57 Series 59/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit |
|||||
Description | N/A | |||||||||
Supplier Name | N/A Precision Twist Drill® | |||||||||
Manufacturer Part Number | N/A 091536 | N/A 091556 | N/A 091563 | N/A 091561 | N/A 091559 | |||||
Prop 65 | N/A Yes | |||||||||
Coolant Delivery | N/A External | |||||||||
Cutting Direction | N/A Right Hand Cut | |||||||||
Double Margin | N/A No | |||||||||
Drill Bit Size | N/A 9/16 in | N/A 7/8 in | N/A 63/64 in | N/A 61/64 in | N/A 59/64 in | |||||
Finish/Coating | N/A Oxide | |||||||||
Flute Length | N/A 3 in | |||||||||
Material | N/A High Speed Steel | |||||||||
Material Grade | N/A M2 | |||||||||
Overall Length | N/A 6 in | |||||||||
Point Angle | N/A 118 º | |||||||||
Point Type | N/A | N/A Conventional | N/A Conventional | N/A Conventional | N/A Conventional | |||||
Series | N/A R57 | |||||||||
Shank Diameter | N/A 9/16 in | N/A 1/2 in | N/A 1/2 in | N/A 1/2 in | N/A 1/2 in | |||||
Shank Type | N/A Three Flats | |||||||||
Industry Standards/Certifications | N/A American National Standards Institute (ANSI) | |||||||||
Spiral Direction | N/A Right Hand Spiral | |||||||||
|