Items |
![]() 01693206 Precision Twist Drill® 10 Inch (in) Overall Length and 29/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit |
![]() 01693228 Precision Twist Drill® 15-3/4 Inch (in) Overall Length and 1-21/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit |
![]() 01693181 Precision Twist Drill® 9-3/4 Inch (in) Overall Length and 21/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit |
![]() 01693092 Precision Twist Drill® 10-3/4 Inch (in) Overall Length and 29/32 Inch (in) Size Bronze Oxide Finish/Coating Taper Shank Drill Bit |
![]() 01693085 Precision Twist Drill® 10-5/8 Inch (in) Overall Length and 25/32 Inch (in) Size Bronze Oxide Finish/Coating Taper Shank Drill Bit |
|||||
Description | N/A | |||||||||
Supplier Name | N/A Precision Twist Drill® | |||||||||
Manufacturer Part Number | N/A 023058 | N/A 023142 | N/A 022542 | N/A 021359 | N/A 021352 | |||||
Prop 65 | N/A Yes | |||||||||
Coolant Delivery | N/A External | |||||||||
Cutting Direction | N/A Right Hand Cut | |||||||||
Drill Bit Size | N/A 29/32 in | N/A 1-21/32 in | N/A 21/32 in | N/A 29/32 in | N/A 25/32 in | |||||
Finish/Coating | N/A Oxide | N/A Oxide | N/A Oxide | N/A Bronze Oxide | N/A Bronze Oxide | |||||
Flute Length | N/A 6-1/8 in | N/A 10-1/8 in | N/A 5-1/8 in | N/A 6-1/8 in | N/A 6 in | |||||
Helix Angle | N/A | N/A | N/A 21 to 34 º | N/A 21 to 34 º | N/A 21 to 34 º | |||||
Material | N/A High Speed Steel | N/A High Speed Steel | N/A High Speed Steel | N/A Cobalt High Speed Steel | N/A Cobalt High Speed Steel | |||||
Material Grade | N/A M2 | N/A M2 | N/A M2 | N/A M35 M42 | N/A M35 M42 | |||||
Overall Length | N/A 10 in | N/A 15-3/4 in | N/A 9-3/4 in | N/A 10-3/4 in | N/A 10-5/8 in | |||||
Parabolic Flutes | N/A No | |||||||||
Point Angle | N/A 118 º | N/A 118 º | N/A 118 º | N/A 135 º | N/A 135 º | |||||
Point Type | N/A Conventional | N/A Conventional | N/A Conventional | N/A Thinned Point | N/A Thinned Point | |||||
Series | N/A S209 | N/A S209 | N/A L209 | N/A 209CO | N/A 209CO | |||||
Industry Standards/Certifications | N/A American National Standards Institute (ANSI) | |||||||||
Spiral Direction | N/A Right Hand Spiral | |||||||||
Spiral Type | N/A | N/A | N/A Regular Spiral | N/A Regular Spiral | N/A Regular Spiral | |||||
Taper Shank Size | N/A 2MT | N/A 4MT | N/A 3MT | N/A 3MT | N/A 3MT | |||||
|