Items |
![]() 01689024 Precision Twist Drill® 9/32 Inch (in) Size and 1-1/2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit |
![]() 04215689 Precision Twist Drill® 5.1 Millimeter (mm) Size and 28 Millimeter (mm) Overall Length Titanium Aluminum Nitride (TiAlN) Coating/Finish Screw Machine Length Drill Bit |
![]() 04816125 Precision Twist Drill® 3.7 Millimeter (mm) Size and 20 Millimeter (mm) Overall Length Titanium Aluminum Nitride (TiAlN) Coating/Finish Screw Machine Length Drill Bit |
![]() 04872662 Precision Twist Drill® 3 Millimeter (mm) Size and 20 Millimeter (mm) Overall Length Titanium Aluminum Nitride (TiAlN) Coating/Finish Screw Machine Length Drill Bit |
![]() 04761803 Precision Twist Drill® 12.5 Millimeter (mm) Size and 60 Millimeter (mm) Overall Length Titanium Aluminum Nitride (TiAlN) Coating/Finish Screw Machine Length Drill Bit |
|||||
Description | N/A | |||||||||
Supplier Name | N/A Precision Twist Drill® | |||||||||
Manufacturer Part Number | N/A 058718 | N/A 0615416 | N/A 0626474 | N/A 0615324 | N/A 0615232 | |||||
Prop 65 | N/A Yes | |||||||||
Coolant Delivery | N/A External | N/A Internal | N/A Internal | N/A Internal | N/A Internal | |||||
Cutting Direction | N/A Right Hand Cut | |||||||||
Double Margin | N/A No | |||||||||
Drill Bit Finish | N/A | |||||||||
Drill Bit Material | N/A | |||||||||
Drill Bit Point Angle | N/A | |||||||||
Drill Bit Size | N/A 9/32 in | N/A 5.1 mm | N/A 3.7 mm | N/A 3 mm | N/A 12.5 mm | |||||
Finish/Coating | N/A Bronze Oxide | N/A Titanium Aluminum Nitride (TiAlN) | N/A Titanium Aluminum Nitride (TiAlN) | N/A Titanium Aluminum Nitride (TiAlN) | N/A Titanium Aluminum Nitride (TiAlN) | |||||
Flute Length | N/A 1-1/2 in | N/A 28 mm | N/A 20 mm | N/A 20 mm | N/A 60 mm | |||||
Helix Angle | N/A | |||||||||
Material | N/A Cobalt High Speed Steel | N/A | N/A | N/A | N/A | |||||
Material Grade | N/A M35 M42 | N/A | N/A | N/A | N/A | |||||
Mill Material | N/A | N/A Carbide | N/A Carbide | N/A Carbide | N/A Carbide | |||||
Overall Length | N/A 4-1/4 in | N/A 66 mm | N/A 62 mm | N/A 62 mm | N/A 107 mm | |||||
Parabolic Flutes | N/A No | |||||||||
Point Angle | N/A 135 º | N/A 140 º | N/A 140 º | N/A 140 º | N/A 140 º | |||||
Point Type | N/A Split Point | |||||||||
Series | N/A R88CO | N/A R458 | N/A R458 | N/A R458 | N/A R458 | |||||
Shank Diameter | N/A 9/32 in | N/A 6 mm | N/A 6 mm | N/A 6 mm | N/A 14 mm | |||||
Shank Length | N/A | N/A 36 mm | N/A 36 mm | N/A 36 mm | N/A 45 mm | |||||
Shank Type | N/A Plain Round | |||||||||
Sheeters Drill | N/A | |||||||||
Industry Standards/Certifications | N/A American National Standards Institute (ANSI) | N/A German Institute for Standardization (DIN) 6537 | N/A German Institute for Standardization (DIN) 6537 | N/A German Institute for Standardization (DIN) 6537 | N/A German Institute for Standardization (DIN) 6537 | |||||
Spiral Direction | N/A Right Hand Spiral | |||||||||
Spiral Type | N/A | |||||||||
Angle | N/A | |||||||||
Features & Benefits | N/A | |||||||||
|