COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
RBC® Pitchlign® 1.01 Inch (in) Width and 0.75 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring (00095407)

RBC® Pitchlign® 0.76 Inch (in) Width and 0.5 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring

RBC® Pitchlign® 1.01 Inch (in) Width and 0.75 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring (00095407)

RBC® Pitchlign® 0.76 Inch (in) Width and 0.63 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring

RBC® Pitchlign® 1.01 Inch (in) Width and 0.75 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring (00095407)

RBC® Pitchlign® 0.76 Inch (in) Width and 0.75 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring

RBC® Pitchlign® 1.01 Inch (in) Width and 0.75 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring (00095407)

RBC® Pitchlign® 1.01 Inch (in) Width and 0.75 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring

RBC® Pitchlign® 1.01 Inch (in) Width and 0.75 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring (00095407)

RBC® Pitchlign® 1.01 Inch (in) Width and 1 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring
Description N/A
Brands N/A N/A Pitchlign® N/A Pitchlign® N/A Pitchlign® N/A Pitchlign®
Supplier Name N/A RBC® Bearings
Manufacturer Part Number N/A IR7153 N/A IR7173 N/A IR7193 N/A IR7194 N/A IR7234
UPC Code N/A 637400011116 N/A 637400011161 N/A 637400011215 N/A 637400011222 N/A 637400011321
Series N/A IR
Prop 65 N/A Yes
Width N/A 0.76 in N/A 0.76 in N/A 0.76 in N/A 1.01 in N/A 1.01 in
Bearing Material N/A 52105 Bearing Quality Steel N/A 52100 Bearing Quality Steel N/A 52100 Bearing Quality Steel N/A 52100 Bearing Quality Steel N/A 52100 Bearing Quality Steel
Bearing Type N/A Inner Ring
Bore Diameter N/A 0.5 in N/A 0.63 in N/A 0.75 in N/A 0.75 in N/A 1 in
Bore Shape N/A Round
Closure Type N/A
Compatible Bearing Type N/A Heavy-Duty Needle Roller Bearing
Finish/Coating N/A Chrome Steel
Lubrication Type N/A Lubrication Groove and Hole
Material N/A 52105 Bearing Quality Steel N/A 52100 Bearing Quality Steel N/A 52100 Bearing Quality Steel N/A 52100 Bearing Quality Steel N/A 52100 Bearing Quality Steel
Operating Temperature [Max] N/A N/A 300 ºF N/A 300 ºF N/A 300 ºF N/A 300 ºF
Needle Bearing Type N/A Inner Ring
Outside Diameter N/A 0.75 in N/A 0.88 in N/A 1 in N/A 1 in N/A 1.25 in
Precision Rating N/A Not Rated
Weight N/A 0.05 lb N/A 0.06 lb N/A 0.07 lb N/A 0.09 lb N/A 0.12 lb
Standards Met N/A Military Specification (MS 51962)
Applications N/A Chain Conveyors Extractors Forklift Trucks Front End Loaders Haul Trucks Hydraulic Cranes Log Skidders Overhead Carriers Satellite Antennas Wind Turbines
Features & Benefits N/A N/A
  • Precision ground on all surfaces
  • Hardened roller contact surface eliminates the need for a hardened, precision ground shaft
N/A
  • Precision ground on all surfaces
  • Hardened roller contact surface eliminates the need for a hardened, precision ground shaft
N/A
  • Precision ground on all surfaces
  • Hardened roller contact surface eliminates the need for a hardened, precision ground shaft
N/A
  • Precision ground on all surfaces
  • Hardened roller contact surface eliminates the need for a hardened, precision ground shaft