COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nibco 1-1/2 Inch (in) Size 45 Degree Wye (06440926)

Nibco 1-1/2 Inch (in) Size 45 Degree Wye

Nibco 1-1/2 Inch (in) Size 45 Degree Wye (06440926)

Nibco 2 Inch (in) Size 45 Degree Wye

Nibco 1-1/2 Inch (in) Size 45 Degree Wye (06440926)

Nibco 2 x 2 x 1-1/2 Inch (in) Size 45 Degree Wye

Nibco 3 Inch (in) Size 45 Degree Wye (06440929)

Nibco 3 Inch (in) Size 45 Degree Wye

Nibco 1 Inch (in) Size 45 Degree Wye (06441648)

Nibco 1 Inch (in) Size 45 Degree Wye
Description N/A 5810-1-1/2 1-1/2 ABS DWV 45 Degree Y N/A 5810-2 2 ABS DWV 45 Degree Y HUB x HUB x HUB N/A 5810-2 x 2 x 1-1/2 2 x 2 x 1-1/2 ABS DWV 45 Degree N/A 5810-3 3 ABS DWV 45 Degree Y HUB x HUB x HUB N/A 749-1 1 C x C x C Cast Copper 45 Degree Wye
Supplier Name N/A Nibco
Manufacturer Part Number N/A 5810-1-1/2 N/A 5810-2 N/A 5810-2X2X1-1/2 N/A 5810-3 N/A 749-1
Prop 65 N/A Yes
Size N/A 1-1/2 in N/A 2 in N/A 2 x 2 x 1-1/2 in N/A 3 in N/A 1 in
Angle N/A 45 º
Material N/A Acrylonitrile Butadiene Styrene (ABS) N/A Acrylonitrile Butadiene Styrene (ABS) N/A Acrylonitrile Butadiene Styrene (ABS) N/A Acrylonitrile Butadiene Styrene (ABS) N/A Cast Copper
Applications N/A Drain, Waste and Vent (DWV) N/A Drain, Waste and Vent (DWV) N/A Drain, Waste and Vent (DWV) N/A Drain, Waste and Vent (DWV) N/A