COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nibco 1-1/2 Inch (in) Size 90 Degree Elbow (06109486)

Nibco 1-1/2 Inch (in) Size 90 Degree Elbow

Nibco 1 Inch (in) Size 90 Degree Elbow (06440802)

Nibco 1 Inch (in) Size 90 Degree Elbow

Nibco 1/2 Inch (in) Size 90 Degree Elbow (06440803)

Nibco 1/2 Inch (in) Size 90 Degree Elbow

Nibco 1-1/2 Inch (in) Size 45 Degree Elbow (06440804)

Nibco 2 Inch (in) Size 90 Degree Elbow

Nibco 1/2 Inch (in) Size 90 Degree Elbow (06440807)

Nibco 1/2 Inch (in) Size 90 Degree Elbow
Description N/A 6107-1-1/2 1-1/2 Black PP S x S Sch 80 N/A 4707-1 1 (Slip x Slip) CPVC CTS 90 Degree N/A 4707-1/2 1/2 (Slip x Slip) CPVC CTS 90 Degree N/A 4707-2 2 (Slip x Slip) CPVC CTS 90 Degree N/A 47072-1/2 1/2 (SPG x Slip) CPVC CTS 90 Degree
Supplier Name N/A Nibco
Manufacturer Part Number N/A 6107-1-1/2 N/A 4707-1 N/A 1025238 N/A 4707-2 N/A 47072-1/2
Prop 65 N/A Yes
Size N/A 1-1/2 in N/A 1 in N/A 1/2 in N/A 2 in N/A 1/2 in
Color N/A Black N/A N/A N/A N/A
Angle N/A 90 º
Material N/A Polypropylene N/A Chlorinated Polyvinyl Chloride (CPVC) N/A Chlorinated Polyvinyl Chloride (CPVC) N/A Chlorinated Polyvinyl Chloride (CPVC) N/A Chlorinated Polyvinyl Chloride (CPVC)
Pipe Schedule N/A 80 N/A N/A N/A N/A
Applications N/A