COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nibco 1 Inch (in) Size Adapter Coupling (06440990)

Nibco 1 Inch (in) Size Adapter Coupling

Nibco 1 Inch (in) Size Adapter Coupling (06440990)

Nibco 1/2 Inch (in) Size Adapter Coupling

Nibco 1 Inch (in) Size Adapter Coupling (06440990)

Nibco 1-1/2 Inch (in) Size Adapter Coupling

Nibco 1 Inch (in) Size Adapter Coupling (06440990)

Nibco 2 Inch (in) Size Adapter Coupling

Nibco 1 Inch (in) Size Adapter Coupling (06440990)

Nibco 3 Inch (in) Size Adapter Coupling
Description N/A 6103-1 1 Black PP S x FPT Sch 80 Fem N/A 6103-1/2 1/2 Black PP S x FPT Sch 80 Fem N/A 6103-1-1/2 1-1/2 Black PP S x FPT Sch 80 N/A 6103-2 2 Black PP S x FPT Sch 80 Fem N/A 6103-3 3 Black PP S x FPT Sch 80 Fem
Supplier Name N/A Nibco
Manufacturer Part Number N/A 6103-1 N/A 1535117 N/A 6103-1-1/2 N/A 6103-2 N/A 6103-3
Prop 65 N/A Yes
Size N/A 1 in N/A 1/2 in N/A 1-1/2 in N/A 2 in N/A 3 in
Color N/A Black
Material N/A Polypropylene
Pipe Schedule N/A 80