| Items |
02067287 Nibco 1-1/4 Inch (in) Size Ball Valve |
03537890 Nibco 3/4 Inch (in) Size Ball Valve |
03716356 Nibco 1 Inch (in) Size Ball Valve |
04379588 Nibco 2 Inch (in) Size Ball Valve |
04412313 Nibco 2 Inch (in) Size Ball Valve |
|||||
| Description | N/A T5857066-1-1/4 1-1/4 THRD SS BALL/STM | N/A 4660S-3/4 3/4 Socket 4660S PVC Ball | N/A 4660S-1 1" Socket 4660S PVC Ball Valve | N/A T58570-2 2" THREADED 2PC Bronze FULL PORT | N/A T560S6R66LL-2 T560S6R66LL 2" 1PC CS | |||||
| Supplier Name | N/A Nibco | |||||||||
| Manufacturer Part Number | N/A T5857066-1-1/4 | N/A 4660S-3/4 | N/A 4660S-1 | N/A T58570-2 | N/A T560S6R66LL-2 | |||||
| Prop 65 | N/A Yes | |||||||||
| Size | N/A 1-1/4 in | N/A 3/4 in | N/A 1 in | N/A 2 in | N/A 2 in | |||||
| Color | N/A | |||||||||
| Material | N/A | N/A | N/A | N/A Bronze | N/A | |||||
| Pipe Schedule | N/A | |||||||||
|
|
||||||||||