Items |
![]() 06441654 Nibco 1 Inch (in) Size Bulkhead Fitting |
![]() 06441655 Nibco 1/2 Inch (in) Size Bulkhead Fitting |
![]() 06441656 Nibco 1-1/2 Inch (in) Size Bulkhead Fitting |
![]() 06441658 Nibco 3/4 Inch (in) Size Bulkhead Fitting |
![]() 06441659 Nibco 1 Inch (in) Size Bulkhead Fitting |
|||||
Description | N/A 750-1 1 C x C Cast Copper Bulkhead Fitting | N/A 750-1/2 1/2 C x C Cast Copper Bulkhead | N/A 750-11/2 1-1/2 C x C Cast Copper Bulkhead | N/A 750-3/4 3/4 C x C Cast Copper Bulkhead | N/A 750-3-1 1 C x F Cast Copper Bulkhead | |||||
Supplier Name | N/A Nibco | |||||||||
Manufacturer Part Number | N/A 750-1 | N/A 750-1/2 | N/A 750-11/2 | N/A 750-3/4 | N/A 750-3-1 | |||||
Prop 65 | N/A Yes | |||||||||
Size | N/A 1 in | N/A 1/2 in | N/A 1-1/2 in | N/A 3/4 in | N/A 1 in | |||||
Material | N/A Cast Copper | |||||||||
|