COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nibco 4 x 3 Inch (in) Size Closet Flange (06440963)

Nibco 4 x 3 Inch (in) Size Closet Flange

Nibco 3 or 4 Inch (in) Size Closet Flange (06440967)

Nibco 3 or 4 Inch (in) Size Closet Flange
Description N/A 5851-3-4 x 3 4 x 3 ABS DWV Fit Closet N/A 5853-3OR4 3 or 4 ABS with stop DWV Flush
Supplier Name N/A Nibco
Manufacturer Part Number N/A 5851-3-4X3 N/A 5853-3OR4
Prop 65 N/A Yes
Size N/A 4 x 3 in N/A 3 in4 in
Material N/A Acrylonitrile Butadiene Styrene (ABS)
Applications N/A Drain, Waste and Vent (DWV)