Items |
![]() 06441691 Nibco 1/2 Inch (in) Size Copper Adapter Fitting |
![]() 06441692 Nibco 1/2 x 3/4 Inch (in) Size Copper Adapter Fitting |
![]() 06441693 Nibco 3/4 Inch (in) Size Copper Adapter Fitting |
![]() 06441694 Nibco 1 Inch (in) Size Copper Adapter Fitting |
||||
Description | N/A 9024650PC 1/2 FNPT Adapter PC603 Press | N/A 9024750PC 1/2 x 3/4 FNPT Adapter PC603 | N/A 9024950PC 3/4 FNPT Adapter PC603 Press | N/A 9025250PC 1 FNPT Adapter PC603 Press | ||||
Supplier Name | N/A Nibco | |||||||
Manufacturer Part Number | N/A 9024650PC | N/A 9024750PC | N/A 9024950PC | N/A 9025250PC | ||||
Prop 65 | N/A Yes | |||||||
Size | N/A 1/2 in | N/A 1/2 x 3/4 in | N/A 3/4 in | N/A 1 in | ||||
Thread Type | N/A Female National Pipe Thread (FNPT) | |||||||
|