COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nibco 1 x 3/4 Inch (in) Size Copper Coupling (06441683)

Nibco 1 x 3/4 Inch (in) Size Copper Coupling

Nibco 1-1/4 x 1 Inch (in) Size Copper Coupling (06441684)

Nibco 1-1/4 x 1 Inch (in) Size Copper Coupling

Nibco 1-1/2 Inch (in) Size Copper Coupling (06441685)

Nibco 1-1/2 Inch (in) Size Copper Coupling

Nibco 3/4 Inch (in) Size Copper Coupling (06441688)

Nibco 3/4 Inch (in) Size Copper Coupling

Nibco 1 Inch (in) Size Copper Coupling (06441689)

Nibco 1 Inch (in) Size Copper Coupling
Description N/A 9001500PC 1 x 3/4 Coupling Red Pc600-r N/A 9001750PC 1-1/4 x 1 Coupling Red Pc600-r N/A 9002000PC 1-1/2 Coupling Pc600-ds Press N/A 9020400PC 3/4 No Stop Coupling Pc601 N/A 9020500PC 1 No Stop Coupling Pc601
Supplier Name N/A Nibco
Manufacturer Part Number N/A 9001500PC N/A 9001750PC N/A 9002000PC N/A 9020400PC N/A 9020500PC
Prop 65 N/A Yes
Size N/A 1 x 3/4 in N/A 1-1/4 x 1 in N/A 1-1/2 in N/A 3/4 in N/A 1 in
Color N/A Red N/A Red N/A N/A N/A