COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nibco 3/4 Inch (in) Size Copper PC611 Press Tee (06441716)

Nibco 3/4 Inch (in) Size Copper PC611 Press Tee

Nibco 1-1/2 Inch (in) Size Copper PC611 Press Tee (06441718)

Nibco 1-1/2 Inch (in) Size Copper PC611 Press Tee

Nibco 1-1/2 Inch (in) Size Copper PC611 Press Tee (06441719)

Nibco 1-1/2 Inch (in) Size Copper PC611 Press Tee
Description N/A 9098400PC 3/4 Tee PC611 Press Copper Fitting N/A 9099300pc 1" Tee PC611 Press Copper Fitting N/A 9101150pc 1-1/2 Tee PC611 Press Copper
Supplier Name N/A Nibco
Manufacturer Part Number N/A 9098400PC N/A 9099300PC N/A 9101150PC
Prop 65 N/A Yes
Size N/A 3/4 in N/A 1-1/2 in N/A 1-1/2 in
Material N/A Copper