COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nibco

Nibco 3/4 Inch (in) Size Chlorinated Polyvinyl Chloride (CPVC) Fitting

Nibco

Nibco 2 Inch (in) Size Chlorinated Polyvinyl Chloride (CPVC) Fitting
Description N/A 039923241955 MB932U8 U51TB-E 3/4 TUBV N/A 039923743855 MB817UD U51BC-E 2" TU Ball
Supplier Name N/A Nibco
Manufacturer Part Number N/A 39923241955 N/A 39923743855
Prop 65 N/A Yes
Size N/A 3/4 in N/A 2 in
Material N/A Chlorinated Polyvinyl Chloride (CPVC)