Items |
![]() 06441628 Nibco 1 Inch (in) Size Crosse |
![]() 06441629 Nibco 1/2 Inch (in) Size Crosse |
![]() 06441630 Nibco 11/2 Inch (in) Size Crosse |
![]() 06441631 Nibco 11/4 Inch (in) Size Crosse |
![]() 06441632 Nibco 2 Inch (in) Size Crosse |
|||||
Description | N/A 735-1 1 C x C x C x C Cast Copper Cross | N/A 735-1/2 1/2 C x C x C x C Cast Copper Cross | N/A 735-11/2 1-1/2 C x C x C x C Cast Copper Cross | N/A 735-11/4 1-1/4 C x C x C x C Cast Copper Cross | N/A 735-2 2 C x C x C x C Cast Copper Cross | |||||
Supplier Name | N/A Nibco | |||||||||
Manufacturer Part Number | N/A 735-1 | N/A 735-1/2 | N/A 735-11/2 | N/A 735-11/4 | N/A 735-2 | |||||
Prop 65 | N/A Yes | |||||||||
Size | N/A 1 in | N/A 1/2 in | N/A 11/2 in | N/A 11/4 in | N/A 2 in | |||||
Material | N/A Cast Copper | |||||||||
|