Items |
![]() 06440833 Nibco 1-1/2 x 1-1/4 Inch (in) Size Copper Tube Size (CTS) Bushing |
![]() 06440834 Nibco 1-1/2 x 1 Inch (in) Size Copper Tube Size (CTS) Bushing |
![]() 06440835 Nibco 1-1/2 x 1/2 Inch (in) Size Copper Tube Size (CTS) Bushing |
![]() 06440836 Nibco 1-1/2 x 3/4 Inch (in) Size Copper Tube Size (CTS) Bushing |
![]() 06440837 Nibco 1-1/4 x 1 Inch (in) Size Copper Tube Size (CTS) Bushing |
|||||
Description | N/A 4718-1.5 x 1.25 1-1/2 x 1-1/4 (SPG x Slip) | N/A 4718-1-1/2 x 1 1-1/2 x 1 (SPG x Slip) CPVC | N/A 4718-1-1/2 x 1/2 1-1/2 x 1/2 (SPG x Slip) | N/A 4718-1-1/2 x 3/4 1-1/2 x 3/4 (SPG x Slip) | N/A 4718-1-1/4 x 1 1-1/4 x 1 (SPG x Slip) CPVC | |||||
Supplier Name | N/A Nibco | |||||||||
Manufacturer Part Number | N/A 4718-1.5X1.25 | N/A 4718-1-1/2X1 | N/A 4718-1-1/2X1/2 | N/A 4718-1-1/2X3/4 | N/A 4718-1-1/4X1 | |||||
Prop 65 | N/A Yes | |||||||||
Size | N/A 1-1/2 x 1-1/4 in | N/A 1-1/2 x 1 in | N/A 1-1/2 x 1/2 in | N/A 1-1/2 x 3/4 in | N/A 1-1/4 x 1 in | |||||
Material | N/A | N/A Chlorinated Polyvinyl Chloride (CPVC) | N/A | N/A | N/A Chlorinated Polyvinyl Chloride (CPVC) | |||||
|