COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nibco Drain Couplings

Nibco 1 Inch (in) Size Drain Coupling

Nibco Drain Couplings

Nibco 1/2 Inch (in) Size Drain Coupling

Nibco Drain Couplings

Nibco 3/4 Inch (in) Size Drain Coupling
Description N/A 701D-1 1 C x C Cast Copper Drain Coupling N/A 701D-1/2 1/2 C x C Cast Copper Drain N/A 701D-3/4 3/4 C x C Cast Copper Drain
Supplier Name N/A Nibco
Manufacturer Part Number N/A 701D-1 N/A 701D-1/2 N/A 701D-3/4
Prop 65 N/A Yes
Size N/A 1 in N/A 1/2 in N/A 3/4 in
Material N/A Cast Copper