COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nibco 1-1/2 Inch (in) Size Drain, Waste and Vent (DWV) P-Trap (06440972)

Nibco 1-1/2 Inch (in) Size Drain, Waste and Vent (DWV) P-Trap

Nibco 2 Inch (in) Size Drain, Waste and Vent (DWV) P-Trap (06440973)

Nibco 2 Inch (in) Size Drain, Waste and Vent (DWV) P-Trap

Nibco 1-1/2 Inch (in) Size Drain, Waste and Vent (DWV) P-Trap (06440974)

Nibco 1-1/2 Inch (in) Size Drain, Waste and Vent (DWV) P-Trap
Description N/A 5884-1-1/2 1-1/2 ABS with plug DWV P-trap N/A 5884-2 2 ABS with plug DWV P-trap N/A 5885-1-1/2 1-1/2 ABS DWV P-trap HUB x HUB
Supplier Name N/A Nibco
Manufacturer Part Number N/A 5884-1-1/2 N/A 5884-2 N/A 5885-1-1/2
Prop 65 N/A Yes
Size N/A 1-1/2 in N/A 2 in N/A 1-1/2 in
Material N/A Acrylonitrile Butadiene Styrene (ABS)
Applications N/A Drain, Waste and Vent (DWV)