Items |
![]() 04060249 Nibco 4 x 3 Inch (in) Size Drain, Waste and Vent (DWV) SPG Flush Bushing |
![]() 06440857 Nibco 1-1/2 x 1-1/4 Inch (in) Size Drain, Waste and Vent (DWV) SPG Flush Bushing |
![]() 06440858 Nibco 2 x 1-1/2 Inch (in) Size Drain, Waste and Vent (DWV) SPG Flush Bushing |
![]() 06440859 Nibco 3 x 1-1/2 Inch (in) Size Drain, Waste and Vent (DWV) SPG Flush Bushing |
![]() 06440860 Nibco 2-F-3 x 2 Inch (in) Size Drain, Waste and Vent (DWV) SPG Flush Bushing |
|||||
Description | N/A 5801-2-F-4 x 3 4 x 3 ABS DWV Flush Bushing | N/A 58012F-1.5 x 1.25 1-1/2 x 1-1/4 ABS DWV | N/A 5801-2-F-2 x 1.5 2 x 1-1/2 ABS DWV Flush | N/A 5801-2-F-3 x 1.5 3 x 1-1/2 ABS DWV Flush | N/A 5801-2-F-3 x 2 3 x 2 ABS DWV Flush Bushing | |||||
Supplier Name | N/A Nibco | |||||||||
Manufacturer Part Number | N/A 5801-2-F-4X3 | N/A 58012F-1.5X1.25 | N/A 5801-2-F-2X1.5 | N/A 5801-2-F-3X1.5 | N/A 5801-2-F-3X2 | |||||
Prop 65 | N/A Yes | |||||||||
Size | N/A 4 x 3 in | N/A 1-1/2 x 1-1/4 in | N/A 2 x 1-1/2 in | N/A 3 x 1-1/2 in | N/A 3 x 2 in | |||||
Material | N/A Acrylonitrile Butadiene Styrene (ABS) | |||||||||
Applications | N/A Drain, Waste and Vent (DWV) | |||||||||
|