Items |
![]() 06441390 Nibco 3 x 1 Inch (in) Size Reducing Coupling |
![]() 06441391 Nibco 3 x 1-1/4 Inch (in) Size Reducing Coupling |
||
Description | N/A 701r-3 x 1 3 x 1 C x C Cast Copper Reducing | N/A 701r-3 x 11/4 3 x 1-1/4 C x C Cast Copper | ||
Supplier Name | N/A Nibco | |||
Manufacturer Part Number | N/A 701R-3X1 | N/A 701R-3X11/4 | ||
Prop 65 | N/A Yes | |||
Size | N/A 3 x 1 in | N/A 3 x 1-1/4 in | ||
Color | N/A Red | N/A | ||
Material | N/A Cast Copper | |||
|