Items |
![]() 06440813 Nibco 3/4 x 1/2 x 1/2 Inch (in) Size Tee |
![]() 06440814 Nibco 3/4 x 1/2 x 3/4 Inch (in) Size Tee |
![]() 06440815 Nibco 3/4 x 1/2 x 3/4 Inch (in) Size Tee |
![]() 06440816 Nibco 1 Inch (in) Size Tee |
![]() 06440819 Nibco 1-1/2 x 1-1/2 x 1 Inch (in) Size Tee |
|||||
Description | N/A 4711-0.75 x 0.5 x 0.5 3/4 x 1/2 x 1/2 (Slip) CPVC | N/A 4711-0.75 x 0.5 x 0.75 3/4 x 1/2 x 3/4 (Slip) CPVC | N/A 4711-0.75 x 0.75 x 0.5 3/4 x 1/2 x 3/4 (Slip) CPVC | N/A 4711-1 1(Slip) CPVC CTS Tee | N/A 4711-1.5 x 1.5 x 1 1-1/2 x 1-1/2 x 1 (Slip) | |||||
Supplier Name | N/A Nibco | |||||||||
Manufacturer Part Number | N/A 4711-.75X.5X.5 | N/A 4711-.75X.5X.75 | N/A 4711-.75X.75X.5 | N/A 4711-1 | N/A 4711-1.5X1.5X1 | |||||
Prop 65 | N/A Yes | |||||||||
Size | N/A 3/4 x 1/2 x 1/2 in | N/A 3/4 x 1/2 x 3/4 in | N/A 3/4 x 1/2 x 3/4 in | N/A 1 in | N/A 1-1/2 x 1-1/2 x 1 in | |||||
Color | N/A | |||||||||
Material | N/A Chlorinated Polyvinyl Chloride (CPVC) | N/A Chlorinated Polyvinyl Chloride (CPVC) | N/A Chlorinated Polyvinyl Chloride (CPVC) | N/A Chlorinated Polyvinyl Chloride (CPVC) | N/A | |||||
Pipe Schedule | N/A | |||||||||
Applications | N/A | |||||||||
|