Items |
![]() 00003822 Bunting EW Series 0.3750 Inch (in) Inside Diameter Bronze Thrust Bearing Washer |
![]() 00003964 Bunting TT Series 0.2500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer |
![]() 00003968 Bunting TT Series 0.3125 Inch (in) Inside Diameter Bronze Thrust Bearing Washer |
![]() 00003972 Bunting TT Series 0.3750 Inch (in) Inside Diameter Bronze Thrust Bearing Washer |
![]() 00003977 Bunting EW Series 0.3750 Inch (in) Inside Diameter Bronze Thrust Bearing Washer |
|||||
Description | N/A EW061202 Bronze Thrust Washer | N/A TT 504 Thrust Bearing | N/A TT 602 Thrust Bearing | N/A TT 604 Thrust Bearing | N/A EW061201 Sintered Bearing Washer | |||||
Supplier Name | N/A Bunting Bearings, LLC | |||||||||
UPC Code | N/A 717905138546 | N/A 717905123535 | N/A 717905123559 | N/A 717905123566 | N/A 717905089091 | |||||
Manufacturer Part Number | N/A EW061202 | N/A TT504 | N/A TT602 | N/A TT604 | N/A EW061201 | |||||
Bearing Material | N/A Powdered Metal SAE 841 Bronze | |||||||||
Inside Diameter | N/A 0.3750 in | N/A 0.2500 in | N/A 0.3125 in | N/A 0.3750 in | N/A 0.3750 in | |||||
Material Specification | N/A Society of Automotive Engineers (SAE) 841 | |||||||||
Maximum V Value | N/A 1200 sfpm | |||||||||
Maximum P Value | N/A 2000 | |||||||||
Maximum PV Value | N/A 50000 | |||||||||
Nominal Overall Length | N/A 1/8 in | N/A 1/16 in | N/A 1/16 in | N/A 1/16 in | N/A 1/16 in | |||||
Operating Temperature Range | N/A 10 to 220 ºF | |||||||||
Outside Diameter | N/A 0.75 in | N/A 0.50 in | N/A 0.6250 in | N/A 0.6250 in | N/A 0.75 in | |||||
Plug Type | N/A No Plugs | |||||||||
Series | N/A EW | N/A TT | N/A TT | N/A TT | N/A EW | |||||
Standards Met | N/A MIL-B-5687C Type I Comp. A MIL-B-5687D Type I Grade 1 MIL-C-50709 Type II Grade 1 United States Department of Agriculture (USDA H-1) | |||||||||
Thickness | N/A 0.1250 in | N/A 0.0625 in | N/A 0.0625 in | N/A 0.0625 in | N/A 0.0625 in | |||||
Weight | N/A 0.01 lb | N/A 0.0020 lb | N/A 0.003 lb | N/A 0.0020 lb | N/A 0.01 lb | |||||
Features & Benefits |
N/A
|
N/A
|
N/A
|
N/A |
N/A
|
|||||
|