Items |
![]() 04383192 Bunting CBM Series 12 Millimeter (mm) Outside Diameter Cast Bronze Metric Plain Sleeve Bearing |
![]() 04540104 Bunting CBM Series 10 Millimeter (mm) Outside Diameter Cast Bronze Metric Plain Sleeve Bearing |
![]() 04546876 Bunting CBM Series 38 Millimeter (mm) Outside Diameter Cast Bronze Metric Plain Sleeve Bearing |
![]() 04682633 Bunting CBM Series 10 Millimeter (mm) Outside Diameter Cast Bronze Metric Plain Sleeve Bearing |
![]() 04837795 Bunting CBM Series 28 Millimeter (mm) Outside Diameter Cast Bronze Metric Plain Sleeve Bearing |
|||||
Description | N/A CBM008012012 | N/A CBM006010012 | N/A CBM032038025 | N/A CBM006010008 Metric Cast Bronze Bushing | N/A CBM022028022 Bearing | |||||
Supplier Name | N/A Bunting Bearings, LLC | |||||||||
UPC Code | N/A 717905208232 | N/A 717905208188 | N/A 717905208768 | N/A 717905208164 | N/A 717905208621 | |||||
Manufacturer Part Number | N/A CBM008012012 | N/A CBM006010012 | N/A CBM032038025 | N/A CBM006010008 | N/A CBM022028022 | |||||
Bearing Material | N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) | |||||||||
Bore Diameter | N/A 8 mm | N/A 6 mm | N/A 32 mm | N/A 6 mm | N/A 22 mm | |||||
Groove/Plug Type | N/A None | N/A None | N/A None | N/A | N/A | |||||
Operating Temperature Range | N/A -450 to 500 ºC | |||||||||
Overall Length | N/A 12 mm | N/A 12 mm | N/A 25 mm | N/A 8 mm | N/A 22 mm | |||||
Outside Diameter | N/A 12 mm | N/A 10 mm | N/A 38 mm | N/A 10 mm | N/A 28 mm | |||||
Material Specification | N/A Society of Automotive Engineers (SAE) 660 (C932) | N/A Society of Automotive Engineers (SAE) 660 (C932) | N/A Society of Automotive Engineers (SAE) 660 (C932) | N/A | N/A | |||||
Maximum V Value | N/A 750 sfpm | N/A 750 sfpm | N/A 750 sfpm | N/A | N/A | |||||
Maximum P Value | N/A 4000 psi | N/A 4000 psi | N/A 4000 psi | N/A | N/A | |||||
Maximum PV Value | N/A 75000 | N/A 75000 | N/A 75000 | N/A | N/A | |||||
Series | N/A CBM | |||||||||
Sleeve Bearing Type | N/A Plain Sleeve | |||||||||
Standards Met | N/A 83-7-7-3 American Society for Testing and Materials (ASTM) B505 CDA 932 Society of Automotive Engineers (SAE 660) | N/A 83-7-7-3 American Society for Testing and Materials (ASTM) B505 CDA 932 Society of Automotive Engineers (SAE 660) | N/A 83-7-7-3 American Society for Testing and Materials (ASTM) B505 CDA 932 Society of Automotive Engineers (SAE 660) | N/A | N/A | |||||
Weight | N/A 0.0150 lb | N/A 0.0120 lb | N/A 0.1640 lb | N/A 0.008 lb | N/A 0.103 lb | |||||
Features & Benefits |
N/A
|
|||||||||
|