COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Bunting Bronze Thrust Bearing Washers

Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing

Bunting Bronze Thrust Bearing Washers

Bunting EXEP Series 0.1250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing

Bunting Bronze Thrust Bearing Washers

Bunting EXEP Series 0.1250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing

Bunting Bronze Thrust Bearing Washers

Bunting EXEP Series 0.1250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing

Bunting Bronze Thrust Bearing Washers

Bunting EXEP Series 0.1250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing
Description N/A EXEP121612 Sleeve Bearing N/A EXEP020304 SAE841 PTFE Oil Plain N/A EXEP020308 SAE841 PTFE Oil Plain N/A EXEP020402 SAE841 PTFE Oil Plain N/A EXEP020404 SAE841 PTFE Oil Plain
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905227394 N/A 717905217869 N/A 717905217876 N/A 717905217883 N/A 717905217890
Manufacturer Part Number N/A EXEP121612 N/A EXEP020304 N/A EXEP020308 N/A EXEP020402 N/A EXEP020404
Bearing Material N/A Powdered Metal
Bore Diameter N/A 0.7500 in N/A 0.1250 in N/A 0.1250 in N/A 0.1250 in N/A 0.1250 in
Material Specification N/A Society of Automotive Engineers (SAE) 841 Extra
Maximum V Value N/A 1200 sfpm
Maximum P Value N/A 2000
Maximum PV Value N/A 50000
Operating Temperature Range N/A -40 to 460 ºF
Outside Diameter N/A 1 in N/A 0.1875 in N/A 0.1875 in N/A 0.2500 in N/A 0.2500 in
Overall Length N/A 0.7500 in N/A 0.2500 in N/A 0.5000 in N/A 0.1250 in N/A 0.2500 in
Series N/A EXEP
Sleeve Bearing Type N/A Plain Sleeve
Weight N/A 0.063 lb N/A 0.01 lb N/A 0.01 lb N/A 0.01 lb N/A 0.01 lb
Features & Benefits N/A
  • For stop, start and slow speed applications 841 EXTRA is the recommended choice
  • These bearings contain Anderol 465 oil with a finely dispersed PTFE
  • The PTFE in the oil greatly reduces friction and helps to develop a full lubrication film which is especially required on start up
  • A smoother and quieter operation, an easier "break-in" period and longer life can be achieved