Items |
![]() 03370379 Bunting Lube-Align® LC Series 1.5000 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing |
![]() 00024817 Bunting Lube-Align® LC Series 0.8750 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing |
![]() 00024819 Bunting Lube-Align® LC Series 0.9375 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing |
![]() 00024820 Bunting Lube-Align® LC Series 1.0000 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing |
![]() 00024842 Bunting Lube-Align® LC Series 1.6250 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing |
|||||
Description | N/A LC 1024-14 Insert | N/A LC514-7 Bearing | N/A LC515-7 Bearing | N/A LC616-8 Bearing | N/A LC1026-14 Bearing | |||||
Brands | N/A Lube-Align® | |||||||||
Supplier Name | N/A Bunting Bearings, LLC | |||||||||
UPC Code | N/A 717905100000 | N/A 717905099908 | N/A 717905099915 | N/A 717905099922 | N/A 717905296017 | |||||
Manufacturer Part Number | N/A LC102414 | N/A LC051407 | N/A LC051507 | N/A LC061608 | N/A LC102614 | |||||
Bearing Material | N/A Society of Automotive Engineers (SAE) 841 Bronze | |||||||||
Bore Diameter | N/A 0.6275 in | N/A 0.3135 in | N/A 0.3135 in | N/A 0.3770 in | N/A 0.6275 in | |||||
Closure Type | N/A No Seals | |||||||||
Inner Ring Width | N/A 0.8750 in | N/A 0.4375 in | N/A 0.4375 in | N/A 0.5000 in | N/A 0.8750 in | |||||
Material Specification | N/A Society of Automotive Engineers (SAE) 841 | |||||||||
Operating Temperature Range | N/A 10 to 220 ºF | |||||||||
Outside Diameter | N/A 1.50 in | N/A 0.8750 in | N/A 0.9375 in | N/A 1 in | N/A 1.6250 in | |||||
Series | N/A LC | |||||||||
Features & Benefits |
N/A
|
|||||||||
|