Items |
![]() 02145115 Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut |
![]() 02157755 Brennan 5/16 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut |
![]() 02145181 Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut |
![]() 02480803 Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut |
![]() 02480804 Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut |
|||||
Description | N/A | |||||||||
Supplier Name | N/A Brennan | |||||||||
Manufacturer Part Number | N/A 0403-04-04 | N/A 0403-05-05 | N/A 0403-06-06 | N/A 0403-06-06-SS | N/A 0403-06-08 | |||||
Prop 65 | N/A Yes | |||||||||
Adapter Type | N/A Plug & Nut | |||||||||
End 1 Size | N/A 1/4 in | N/A 5/16 in | N/A 3/8 in | N/A 3/8 in | N/A 3/8 in | |||||
End 1 Style | N/A Joint Industry Council (JIC) 37º Flare | |||||||||
End 1 Thread Type | N/A Society of Automotive Engineers (SAE) | |||||||||
End 1 Thread Size | N/A 7/16-20 | N/A 1/2-20 | N/A 9/16-18 | N/A 9/16-18 | N/A 3/4-16 | |||||
Material | N/A | N/A | N/A | N/A Stainless Steel | N/A | |||||
Weight | N/A 0.03 lb | N/A 0.03 lb | N/A 0.04 lb | N/A | N/A 0.09 lb | |||||
|