Items |
![]() 00892993 Nexen BCB 0.6250 Inch (in) Bore Size Clutch-Brake |
![]() 00893053 Nexen BCB 0.6250 Inch (in) Bore Size Clutch-Brake |
![]() 00893208 Nexen FWCB 0.8750 Inch (in) Bore Size Clutch-Brake |
![]() 00893271 Nexen FWCB 0.8750 Inch (in) Bore Size Clutch-Brake |
![]() 00893331 Nexen FWCB 0.8750 Inch (in) Bore Size Clutch-Brake |
|||||
Description | N/A 826000 BWCB 2.75" OD Clutch Brake | N/A 826050 BWCB Pilot Mount Clutch Brake | N/A 826900 FWCB 3.80" PD Brake | N/A 827000 FWCB 4.40" | N/A 827100 FWCB Pilot Mount Brake | |||||
Supplier Name | N/A Nexen | |||||||||
Manufacturer Part Number | N/A 826000 | N/A 826050 | N/A 826900 | N/A 827000 | N/A 827100 | |||||
Actuation | N/A Air/Air | N/A Air/Air | N/A Air/Spring | N/A Air/Spring | N/A Air/Spring | |||||
Approximate Brake Facing Life | N/A 33 hp·hr | N/A 33 hp·hr | N/A 230 hp·hr | N/A 230 hp·hr | N/A 230 hp·hr | |||||
Approximate Clutch Facing Life | N/A 33 hp·hr | N/A 33 hp·hr | N/A 230 hp·hr | N/A 230 hp·hr | N/A 230 hp·hr | |||||
Bore Size | N/A 5/8 in | N/A 5/8 in | N/A 0.8750 in | N/A 0.8750 in | N/A 0.8750 in | |||||
Bore Type | N/A Straight | |||||||||
Brake Air Chamber Volume when New | N/A 0.402 in³ | N/A 0.402 in³ | N/A 0.638 in³ | N/A 0.638 in³ | N/A 0.638 in³ | |||||
Brake Air Chamber Volume when Worn Out | N/A 1.26 in³ | N/A 1.26 in³ | N/A 1.431 in³ | N/A 1.431 in³ | N/A 1.431 in³ | |||||
Brake Facing Edge Color Code | N/A Red | |||||||||
Brake Facing Type | N/A Standard Coefficient | |||||||||
Brake Heat Sink Capacity | N/A | N/A | N/A 25000 ft·lb | N/A 25000 ft·lb | N/A 25000 ft·lb | |||||
Brake Peak Thermal Input Rate | N/A 4.00 hp | N/A 4.00 hp | N/A 11.00 hp | N/A 11.00 hp | N/A 11.00 hp | |||||
Clutch Air Chamber Volume when New | N/A 0.402 in³ | N/A 0.402 in³ | N/A 0.264 in³ | N/A 0.264 in³ | N/A 0.264 in³ | |||||
Clutch Air Chamber Volume when Worn Out | N/A 1.26 in³ | N/A 1.26 in³ | N/A 0.698 in³ | N/A 4.657 in³ | N/A 0.698 in³ | |||||
Clutch Facing Edge Color Code | N/A Red | |||||||||
Clutch Facing Type | N/A Standard Coefficient | |||||||||
Clutch Heat Sink Capacity | N/A | N/A | N/A 25000 ft·lb | N/A 25000 ft·lb | N/A 25000 ft·lb | |||||
Clutch Peak Thermal Input Rate | N/A 4.00 hp | N/A 4.00 hp | N/A 11.00 hp | N/A 11.00 hp | N/A 11.00 hp | |||||
Combination Type | N/A Shaft Mounted Clutch-Brake | |||||||||
Combined Continuous Thermal Dissipation | N/A | |||||||||
Combined Heat Sink Capacity | N/A | |||||||||
Coupling Brand | N/A | |||||||||
Coupling Type | N/A | |||||||||
Coupling Size | N/A | |||||||||
Cv Factor | N/A | |||||||||
Drive Arrangement | N/A 1-3V Sheave | N/A Pilot Mount | N/A 1-A Sheave | N/A 1-A Sheave | N/A Pilot Mount | |||||
Sheave Outside Diameter | N/A 2.75 in | N/A | N/A | N/A | N/A | |||||
Sheave Pitch Diameter | N/A | N/A | N/A 3.80 in | N/A 4.40 in | N/A | |||||
Drive Inertia | N/A 1.70 lb·in² | N/A 1.70 lb·in² | N/A | N/A | N/A 7.80 lb·in² | |||||
Finish | N/A Black Oxide | |||||||||
Frame Size | N/A | |||||||||
Height | N/A | |||||||||
Alternating Current (AC) Input Voltage at 50/60 Hertz (Hz) and 2.5 Watt (W) | N/A | |||||||||
Direct Current (DC) Input Voltage at 0.6 Watt (W) | N/A | |||||||||
Input Shaft Diameter | N/A | |||||||||
Length | N/A 3.62 in | N/A 3.62 in | N/A 6.28 in | N/A 6.28 in | N/A 6.28 in | |||||
UPC Code | N/A 662284158749 | N/A 662284158756 | N/A 662284158831 | N/A 662284158848 | N/A 662284158855 | |||||
Maximum Speed | N/A 3600 rpm | N/A 3600 rpm | N/A 1800 rpm | N/A 1800 rpm | N/A 1800 rpm | |||||
Maximum Speed at 40 Pound per Square Inch (psi) | N/A | |||||||||
Maximum Speed at 50 Pound per Square Inch (psi) | N/A | |||||||||
Maximum Speed at 60 Pound per Square Inch (psi) | N/A | |||||||||
Maximum Speed at 70 Pound per Square Inch (psi) | N/A | |||||||||
Maximum Speed at 80 Pound per Square Inch (psi) | N/A | |||||||||
Maximum Brake Continuous Thermal Dissipation | N/A 0.13 hp | N/A 0.13 hp | N/A 0.52 hp | N/A 0.52 hp | N/A 0.52 hp | |||||
Maximum Clutch Continuous Thermal Dissipation | N/A 0.13 hp | N/A 0.13 hp | N/A 0.25 hp | N/A 0.25 hp | N/A 0.25 hp | |||||
Maximum Pressure | N/A 80 psi | |||||||||
Maximum Static Brake Torque | N/A 80 in·lb | N/A 80 in·lb | N/A 400 in·lb | N/A 400 in·lb | N/A 400 in·lb | |||||
Maximum Static Clutch Torque | N/A 80 in·lb | N/A 80 in·lb | N/A 100 in·lb | N/A 100 in·lb | N/A 100 in·lb | |||||
Minimum Engagement Pressure | N/A | |||||||||
Minimum Release Pressure | N/A | |||||||||
Minimum Sprocket Size | N/A | N/A 25/40T 35/28T 40/22T | N/A | N/A | N/A | |||||
Open or Enclosed Design | N/A Open | |||||||||
Outside Diameter | N/A 4.25 in | N/A 4.25 in | N/A 4.50 in | N/A 4.50 in | N/A 4.50 in | |||||
Output Shaft Diameter | N/A | |||||||||
Output Shaft Length | N/A | |||||||||
Overhung Load Capacity | N/A | |||||||||
Overhung Load Capacity (Rate per Minute (rpm) Dependent) | N/A | |||||||||
Overhung Load Capacity at 1800/1200 Rate per Minute (rpm) | N/A | |||||||||
Pilot or Drive Flange Bolt Circle Data | N/A | N/A 4, #10-32 Screws at 90º on A 2.437 in Circle | N/A | N/A | N/A 4, 0.250-20 Bolts at 90º on A 3.000 in Circle | |||||
Pilot Size | N/A | N/A 2.125 in | N/A | N/A | N/A 2.500 in | |||||
Port Size | N/A 1/8 in | |||||||||
Port Type | N/A National Pipe Thread (NPT) | |||||||||
Rating | N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) | |||||||||
Series | N/A BCB | N/A BCB | N/A FWCB | N/A FWCB | N/A FWCB | |||||
Shaft Inertia | N/A 0.86 lb/in² | N/A 0.86 lb/in² | N/A 4.70 lb/in² | N/A 4.70 lb/in² | N/A 4.70 lb/in² | |||||
Temperature Range | N/A 32 to 150 ºF | |||||||||
Weight | N/A 5 lb | N/A 5 lb | N/A 15 lb | N/A 14 lb | N/A 14 lb | |||||
Width | N/A | |||||||||
Restrictions | N/A Must be Mounted on The Driven Shaft | |||||||||
Features & Benefits | N/A Driven Shaft Mounted, Straight Bore, Single Piston, Air Engaged, Clutch Brakes | |||||||||
General Information | N/A | |||||||||
|