COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nexen Rack Alignment Tools

Nexen Rack Alignment Tool for RPS16 Roller Pinion Systems

Nexen Rack Alignment Tools

Nexen Rack Alignment Tool for RPS20 Roller Pinion Systems

Nexen Rack Alignment Tools

Nexen Rack Alignment Tool for RPS25 Roller Pinion Systems

Nexen Rack Alignment Tools

Nexen Rack Alignment Tool for RPS32 Roller Pinion Systems

Nexen Rack Alignment Tools

Nexen Rack Alignment Tool for RPS40 Roller Pinion Systems
Description N/A 966503 RPS16 JIG N/A 966513 RPS20 JIG N/A 966523 RPS25 JIG N/A 966533 RPS32 JIG N/A 966543 RPS40 JIG
Supplier Name N/A Nexen
Manufacturer Part Number N/A 966503 N/A 966513 N/A 966523 N/A 966533 N/A 966543
For Use With N/A RPS16 Roller Pinion Systems N/A RPS20 Roller Pinion Systems N/A RPS25 Roller Pinion Systems N/A RPS32 Roller Pinion Systems N/A RPS40 Roller Pinion Systems
Function N/A Roller Pinion Alignment Tool
Parts Category N/A Tools
Rating N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)
Series N/A RPS16 N/A RPS20 N/A RPS25 N/A RPS32 N/A RPS40
Weight N/A 2 lb N/A 2.5 lb N/A 4.00 lb N/A 5.500 lb N/A 6.75 lb
General Information N/A This tool is required to join and align multiple rack sections.