| Items |
00909101 Nexen 16 Feet (ft) Cable Length Sensor |
02505093 Nexen 16 Feet (ft) Cable Length Sensor |
04067388 Nexen 5 Meter (m) Cable Length Sensor |
|||
| Description | N/A 911999 MB-25A Sensor Tension | N/A 911889 MB33B Sensor, Tension, 300 | N/A 964518 Dancer, Position, DPS60A | |||
| Supplier Name | N/A Nexen | |||||
| Manufacturer Part Number | N/A 911999 | N/A 911889 | N/A 964518 | |||
| Accuracy (±) | N/A 1.50 % | N/A 1.75 % | N/A | |||
| Cable Length | N/A 16 ft | N/A 16 ft | N/A 5 m | |||
| Direct Current (DC) Input Voltage | N/A | N/A | N/A 24 V | |||
| For Use With | N/A Pneumatic Clutches and Brakes | |||||
| Tolerance for Direct Current (DC) Input Voltage | N/A | N/A | N/A ± 6 V | |||
| UPC Code | N/A 662284164511 | N/A 662284164092 | N/A 662284312851 | |||
| Mounting Type | N/A Base Mount | N/A Base Mount | N/A Bracket | |||
| Outputs | N/A | N/A | N/A 0 to 10 VDC in Clockwise Direction | |||
| Output Voltage | N/A 400 mV | N/A 400 mV | N/A | |||
| Parts Category | N/A Controls Panels Sensors | |||||
| Rating | N/A European Conformity (CE) | N/A European Conformity (CE) | N/A European Conformity (CE) Ingress Protection (IP65) Restriction of Hazardous Substances (RoHS) | |||
| Sensor | N/A | N/A | N/A Hall Effect | |||
| Sensor Range | N/A | N/A | N/A ± 30º Rotation | |||
| Sensor Type | N/A Linear Variable Differential Transformer | N/A Linear Variable Differential Transformer | N/A Shaft Angle | |||
| Series | N/A MB25A | N/A MB33B | N/A | |||
| Shaft Diameter | N/A | N/A | N/A 6 mm | |||
| Temperature Range | N/A 14 to 140 ºF | N/A 14 to 140 ºF | N/A -40 to 200 ºF | |||
| Weight | N/A 9 lb | N/A 36.50 lb | N/A 1.33 lb | |||
| Load | N/A 220 lb | N/A 660 lb | N/A | |||
| Tare Load | N/A 110 lb | N/A 330 lb | N/A | |||
| Features & Benefits |
N/A
|
N/A
|
N/A Hall Effect Dancer Position Sensor for Precise Trouble Free Operation | |||
|
|
||||||