COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nexen BC Caliper Brakes

Nexen BC 365 Pound-Feet (lb·ft) Static Torque Factor (Broken-In) at 80 Pound per Square Inch (psi) Caliper Brake

Nexen BC 224 Pound-Feet (lb·ft) Static Torque Factor (Out of Box) at 0 Pound per Square Inch (psi) Caliper Brake (01127049)

Nexen BC 224 Pound-Feet (lb·ft) Static Torque Factor (Out of Box) at 0 Pound per Square Inch (psi) Caliper Brake

Nexen BC 224 Pound-Feet (lb·ft) Static Torque Factor (Out of Box) at 0 Pound per Square Inch (psi) Caliper Brake (01127049)

Nexen BC 485 Pound-Feet (lb·ft) Static Torque Factor (Out of Box) at 0 Pound per Square Inch (psi) Caliper Brake

Nexen BC 224 Pound-Feet (lb·ft) Static Torque Factor (Out of Box) at 0 Pound per Square Inch (psi) Caliper Brake (01127049)

Nexen BC 149 Pound-Feet (lb·ft) Static Torque Factor (Out of Box) at 0 Pound per Square Inch (psi) Caliper Brake
Description N/A 835200 BC288A Brake Air Engaged N/A 835220 BC288S Brake Spring N/A 835230 BC425S Brake Spring N/A 835222 BC288S Brake, Spring Engaged
Supplier Name N/A Nexen
Manufacturer Part Number N/A 835200 N/A 835220 N/A 835230 N/A 835222
Actuation N/A N/A Spring N/A Spring N/A Spring
Approximate Brake Facing Life N/A 780 hp·hr N/A 780 hp·hr N/A 1169 hp·hr N/A 780 hp·hr
Brake Air Chamber Volume when New N/A 0.624 in³ N/A 0.624 in³ N/A 0.785 in³ N/A 0.624 in³
Brake Air Chamber Volume when Worn Out N/A 3.039 in³ N/A 3.039 in³ N/A 5.021 in³ N/A 3.039 in³
Brake Facing Edge Color Code N/A Purple
Brake Facing Effective Area N/A 17.6 in² N/A 17.6 in² N/A 26.4 in² N/A 17.6 in²
Brake Facing Type N/A High Coefficient
Brake Peak Thermal Input Rate N/A 44.00 hp N/A 44.00 hp N/A 66.00 hp N/A 44.00 hp
Brake Response Factor N/A 0.072 N/A 0.072 N/A 0.158 N/A 0.072
Brake Series N/A BC Caliper
Disc Thickness N/A Unlimited
Disc Working Radius N/A WR=D/2-1.062 in. for 16.000 in. or Larger Discs
Engagement N/A Air Engaged N/A Spring Engaged N/A Spring Engaged N/A Spring Engaged
Release N/A Spring Release N/A Air Release N/A Air Release N/A Air Release
Facing Kit N/A 835271
Finish N/A Black Oxide
Function N/A Stopping, Holding, and Tensioning
Maximum Pressure N/A 80 psi N/A 100 psi N/A 100 psi N/A 100 psi
Maximum Static Brake Torque with a 24.000 Inch (in) Disc N/A 4000 in·lb N/A 2484 in·lb N/A 5300 in·lb N/A 1656 in·lb
Minimum Release Pressure N/A N/A 87 psi N/A 83 psi N/A 58 psi
Mounting Configuration N/A Foot Mounted
Open or Enclosed Design N/A Open
Port Size N/A 1/8 in
Port Type N/A National Pipe Thread (NPT)
Rating N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)
Rebuild Kits N/A 835272 N/A 835273 N/A 835275 N/A 835273
Recommended Control N/A 940011 (3-Way Normally Open (N.O.)) 940012 (3-Way Normally Closed (N.C.)) 940017 (3-Way Normally Closed (N.C.) 0 to 100 psi) 940021 (3-Way 5 to 100 psi)
Static Torque Capacity N/A Up to 8800 lb·ft N/A N/A N/A
Static Torque Factor (Broken-In) at 80 Pound per Square Inch (psi) N/A 365 lb·ft N/A N/A N/A
Static Torque Factor (Out of Box) at 0 Pound per Square Inch (psi) N/A N/A 224 lb·ft N/A 485 lb·ft N/A 149 lb·ft
Weight N/A 18 lb N/A 19.00 lb N/A 34.00 lb N/A
Disc Speed N/A N/A Up to 2800 rpm N/A Up to 2800 rpm N/A Up to 2800 rpm
Static Torque Capacity with 24 Inch (in) Disc N/A N/A Up to 5300 lb·in N/A Up to 5300 lb·in N/A Up to 5300 lb·in
Features & Benefits N/A
  • BC Model Caliper Brakes provide static torque capacity up to 8800 in. Lbs. at 80 psi with 24 inch disc
  • Air actuated caliper spacing is adjustable to fit 0.188 to 1.500 inch wide rotating discs and linear traveling devices
  • Optional discs available from 16 to 24 inch diameter
  • Disc speeds up to 2800 rpm
  • Quick-Detach (QD) bushing compatible for shaft sizes up to 3.875 inches
  • Disc must be ordered separately
  • Quick-Detach (QD) bushing is customer furnished
  • Check with Motion Industries for Quick-Detach (QD) bushing torque ratings
N/A
  • Caliper spacing is adjustable to fit 0.188 to 1.500 inch rotating discs and linear traveling devices
  • Optional discs available from 16 to 24 inch diameter
  • Quick-Detach (QD) bushing compatible, for shaft sizes up to 3.875 inches
  • Adjustable shoe provides greater facing life
  • Spring engaged with manual release
  • Facing adjustment allows full torque capacity throughout facing use
N/A
  • Caliper spacing is adjustable to fit 0.188 to 1.500 inch rotating discs and linear traveling devices
  • Optional discs available from 16 to 24 inch diameter
  • Quick-Detach (QD) bushing compatible, for shaft sizes up to 3.875 inches
  • Adjustable shoe provides greater facing life
  • Spring engaged with manual release
  • Facing adjustment allows full torque capacity throughout facing use
N/A
  • Caliper spacing is adjustable to fit 0.188 to 1.500 inch rotating discs and linear traveling devices
  • Optional discs available from 16 to 24 inch diameter
  • Quick-Detach (QD) bushing compatible, for shaft sizes up to 3.875 inches
  • Adjustable shoe provides greater facing life
  • Spring engaged with manual release
  • Facing adjustment allows full torque capacity throughout facing use
General Information N/A N/A Consult Motion Industries for use in cyclic applications. N/A Consult Motion Industries for use in cyclic applications. N/A Consult Motion Industries for use in cyclic applications.