| Items |
03063980 Nexen VC500 Caliper Brake |
04067206 Nexen VC500 112.00 Pound (lb) Weight Caliper Brake |
||
| Description | N/A 837450 VC500 Vector Brake | N/A 837457 VC500, Vector Brake, Vertical | ||
| Supplier Name | N/A Nexen | |||
| Manufacturer Part Number | N/A 837450 | N/A 837457 | ||
| Approximate Brake Facing Life | N/A 292 hp·hr | |||
| Brake Air Chamber Volume when New | N/A 2.750 in³ | |||
| Brake Air Chamber Volume when Worn Out | N/A 38.600 in³ | |||
| Brake Facing Edge Color Code | N/A Purple | |||
| Brake Facing Effective Area | N/A 31.0 in² | |||
| Brake Facing Thickness when Worn Out | N/A 0.16 in | |||
| Brake Facing Type | N/A High Coefficient | |||
| Brake Peak Thermal Input Rate | N/A 77.00 hp | |||
| Brake Response Factor | N/A 0.491 | |||
| Brake Series | N/A VC500 Caliper | |||
| Disc Thickness | N/A 0.50 in | |||
| Disc Working Radius | N/A WR=D/2-1.437 in. for 12.000 in. or Larger Discs | |||
| Dynamic Torque Factor (Broken In) | N/A 3702 lb·ft | |||
| Dynamic Torque Factor (Out of Box) | N/A 2645 lb·ft | |||
| Engagement | N/A Spring Engaged | |||
| Release | N/A Air Release | |||
| Facing Kit | N/A 837451 | |||
| Finish | N/A Black Acrylic Paint | |||
| Function | N/A Stopping, Holding, and Tensioning | |||
| Maximum Pressure | N/A 120 psi | |||
| Maximum Static Brake Torque with a 24.000 Inch (in) Disc | N/A 43023 in·lb | |||
| Minimum Release Pressure | N/A 60 psi | |||
| Mounting Configuration | N/A Vertical Mounted | |||
| Open or Enclosed Design | N/A Open | |||
| Port Size | N/A 1/4 in | |||
| Port Type | N/A National Pipe Thread (NPT) | |||
| Rating | N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) | |||
| Rebuild Kits | N/A 837452 | |||
| Recommended Control | N/A 940019 (4-Way Normally Closed (N.C.) 50 to 100 psi) 940020 (4-Way Normally Closed (N.C.) 30 to 100 psi) | |||
| Static Torque Factor (Broken-In) | N/A 4073 lb·ft | |||
| Static Torque Factor (Out of Box) | N/A 2808 lb·ft | |||
| Weight | N/A | N/A 112.00 lb | ||
| Torque Rating | N/A 4785.9 N·m42,350 lb·in | |||
| Release Pressure | N/A 60 psi4 bar | |||
| Features & Benefits |
N/A
|
N/A
|
||
| General Information | N/A | N/A Has special features to prevent shoe drag when not mounted to a horizontal surface. | ||
|
|
||||