COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
SMC® VH Series Hand Control Valves

SMC® VH Series 0.42 Kilogram (g) Weight Hand Control Valve

SMC® VH Series Hand Control Valves

SMC® VH Series 0.42 Kilogram (g) Weight Hand Control Valve

SMC® VH Series Hand Control Valves

SMC® VH Series 0.71 Kilogram (g) Weight Hand Control Valve

SMC® VH Series Hand Control Valves

SMC® VH Series 1.28 Kilogram (g) Weight Hand Control Valve

SMC® VH Series Hand Control Valves

SMC® VH Series 0.71 Kilogram (g) Weight Hand Control Valve
Description N/A VH230-02

VH, Hand Valves
N/A VH222-N02

VH, Hand Valves
N/A VH302-N03-L

VH, Hand Valves
N/A VH421-04

VH, Hand Valves
N/A VH320-02

VH, Hand Valves
Supplier Name N/A SMC®
Manufacturer Part Number N/A VH230-02 N/A VH222-N02 N/A VH302-N03-L N/A VH421-04 N/A VH320-02
Country Of Origin N/A JP
MINO N/A 11774X05270 N/A 21774X57573 N/A 21774X57792 N/A 21774X58373 N/A 21774X57863
Prop 65 N/A Yes N/A N/A N/A N/A
Series N/A VH
Weight N/A 0.42 kg N/A 0.42 kg N/A 0.71 kg N/A 1.28 kg N/A 0.71 kg
Package Type N/A Each