COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
SMC® NCG Series Round Body Cylinders

SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder

SMC® NCG Series Round Body Cylinders

SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder

SMC® NCG Series Round Body Cylinders

SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder

SMC® NCG Series Round Body Cylinders

SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder

SMC® NCG Series Round Body Cylinders

SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder
Description N/A NCGUN32-1000-XC37

NC(D)G, Double Acting Single Rod, Port Option
N/A NCDGBA25-0500-XC6

NC(D)G, Double Acting Single Rod, Environmental Option
N/A NCGLA63-1900 NCG Cylinder

NC(D)G, High Speed/Precision Cylinder, Double Acting, Single Rod
N/A NCDGTA20-0100 NCG Cylinder

NC(D)G, High Speed/Precision Cylinder, Double Acting, Single Rod
N/A NCDGLA40-0600 NCG Cylinder

NC(D)G, High Speed/Precision Cylinder, Double Acting, Single Rod
Supplier Name N/A SMC®
Manufacturer Part Number N/A NCGUN32-1000-XC37 N/A NCDGBA25-0500-XC6 N/A NCGLA63-1900 N/A NCDGTA20-0100 N/A NCDGLA40-0600
Action N/A
Auto-Switch N/A
Body Material N/A Aluminum N/A N/A N/A N/A
Bore Diameter N/A 32 mm N/A 25 mm N/A 63 mm N/A 20 mm N/A 40 mm
Country Of Origin N/A US
Cushion Type N/A Urethane cushion N/A Adjustable air cushion N/A Adjustable air cushion N/A Adjustable air cushion N/A Adjustable air cushion
Hardware Type N/A Front Trunnion Style N/A Basic Style N/A Axial Foot Style N/A Rear Trunnion Style N/A Axial Foot Style
Options Included N/A N/A Magnetized Switch Ready N/A N/A N/A
Lead Wire Cord Length N/A
Lead Wire Connector N/A
Lead Wire Length N/A
Made to Order N/A Larger throttle diameter of connecting port N/A Piston rod and rod end nut made of stainless steel N/A N/A N/A
Magnet Included N/A N/A Built-in N/A N/A Built-in N/A Built-in
Maximum Operating Pressure N/A 145 psi N/A N/A N/A N/A
Minimum Operating Pressure N/A 8 psi N/A N/A N/A N/A
MINO N/A 00774Y55980 N/A 00774Y54006 N/A 11774X24249 N/A 11774X17350 N/A 11774X16888
Mounting Type N/A Trunnion N/A Basic style N/A Axial foot style N/A Rear trunnions style N/A Axial foot style
Operating Pressure Range N/A 8 to 145 psi N/A N/A N/A N/A
Operating Temperature Range N/A 14 to 158 ºF N/A N/A N/A N/A
Overall Height N/A 2.13 in N/A N/A N/A N/A
Overall Length N/A 14.51 in N/A N/A N/A N/A
Overall Width N/A 2.67 in N/A N/A N/A N/A
Piston Action N/A Double-Acting
Port Gender N/A Female N/A N/A N/A N/A
Port Size N/A 1/8 in N/A N/A N/A N/A
Port Thread Standard N/A National Pipe Thread (NPT) N/A N/A N/A N/A
Proof Pressure N/A 215 psi N/A N/A N/A N/A
Prop 65 N/A N/A N/A Yes N/A Yes N/A Yes
Rod Thread Size N/A 7/16-20 Male N/A N/A N/A N/A
Rod Gender N/A Male N/A N/A N/A N/A
Rod Size N/A 7/16-20 in N/A N/A N/A N/A
Standard Rod Thread Type N/A Unified Fine (UNF) N/A N/A N/A N/A
Rod Type N/A Single Rod N/A Single Rod N/A N/A N/A
Series N/A NCG
Standards Met N/A Japanese Industrial Standards (JIS) Class 2 N/A N/A N/A N/A
Stroke Range N/A
Type N/A
Bore Size N/A 1/2 in1-1/2 in1-1/4 in2-1/2 in3/4 in N/A 20 mm25 mm32 mm40 mm50 mm63 mm N/A 1 in1-1/2 in1-1/4 in2 in2-1/2 in3/4 in N/A 1 in1-1/2 in1-1/4 in2 in2-1/2 in3/4 in N/A 1 in1-1/2 in1-1/4 in2 in2-1/2 in3/4 in
Standard Stroke Range N/A 1 to 12 in N/A N/A 1 to 12 in N/A 1 to 12 in N/A 1 to 12 in
Non-Rotating Accuracy N/A
Weight N/A 0.83 kg N/A 0.39 kg N/A 4.42 kg N/A 0.17 kg N/A 1.25 kg
Package Type N/A Each
Features & Benefits N/A
  • XC37 option has larger port orifices than standard
  • Double acting single rod
  • Mounts: basic, foot, flange, clevis, or trunnions
  • Variety of switches and a variety of lead wire lengths
N/A
  • XC6 utilizes stainless steel piston rod and jam nut
  • Double acting single rod
  • Variety of switches and lead wire lengths
  • Rubber bumper or air cushion is standard
N/A
  • Double acting single rod
  • Mounts: basic, foot, flange, clevis, or trunnions
  • Variety of switches and a variety of lead wire lengths
N/A
  • Double acting single rod
  • Mounts: basic, foot, flange, clevis, or trunnions
  • Variety of switches and a variety of lead wire lengths
N/A
  • Double acting single rod
  • Mounts: basic, foot, flange, clevis, or trunnions
  • Variety of switches and a variety of lead wire lengths