COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
SMC® NCRB Series Vane Style Rotary Actuators

SMC® NCRB Series 419.682 Gram (g) Weight Vane Style Rotary Actuator

SMC® NCRB Series Vane Style Rotary Actuators

SMC® NCRB Series 237.946 Gram (g) Weight Vane Style Rotary Actuator

SMC® NCRB Series Vane Style Rotary Actuators

SMC® NCRB Series 27.215 Gram (g) Weight Vane Style Rotary Actuator

SMC® NCRB Series Vane Style Rotary Actuators

SMC® NCRB Series 119.919 Gram (g) Weight Vane Style Rotary Actuator

SMC® NCRB Series Vane Style Rotary Actuators

SMC® NCRB Series 390.284 Gram (g) Weight Vane Style Rotary Actuator
Description N/A NCDRB1BW30-180S-S79 Actuator, Rotary

NC(D)RB1*W10~30, Rotary Actuator, Vane Style
N/A NCDRB1BW15-90S-S9P Actuator, Rotary

NC(D)RB1*W10~30, Rotary Actuator, Vane Style
N/A NCRB1BW10-180SE Actuator, Rotary

NC(D)RB1*W10~30, Rotary Actuator, Vane Style
N/A NCDRB1FWU15-90S Actuator, Rotary

NC(D)RB1*W10~30, Rotary Actuator, Vane Style
N/A NCDRB1FW30-90S-R73 Actuator, Rotary

NC(D)RB1*W10~30, Rotary Actuator, Vane Style
Supplier Name N/A SMC®
Manufacturer Part Number N/A NCDRB1BW30-180S-S79 N/A NCDRB1BW15-90S-S9P N/A NCRB1BW10-180SE N/A NCDRB1FWU15-90S N/A NCDRB1FW30-90S-R73
Country Of Origin N/A US N/A US N/A JP N/A US N/A US
MINO N/A 11774X18280 N/A 11774X69234 N/A 11774X50209 N/A 11774X48643 N/A 11774X69197
Prop 65 N/A Yes
Series N/A NCRB
Weight N/A 419.682 g N/A 237.946 g N/A 27.215 g N/A 119.919 g N/A 390.284 g
Package Type N/A Each
Features & Benefits N/A
  • Light weight and compact size
  • High reliability and long life
  • Mountable with auto switch
  • 2 porting variations (top and side)
  • Ball bearing supported shaft