| Items |
05544786 Aventics 0.01 Pound (lb) Weight Reducing Connector |
05544903 Aventics Elbow Connector |
05544904 Aventics Elbow Connector |
|||
| Description | N/A R432000067 QR1-S-RED-D038-D014 10/Pack | N/A R432000190 QR1-S-RVA-D014 10/Pack | N/A R432000191 QR1-S-RVA-D038 10/Pack | |||
| Supplier Name | N/A Aventics | |||||
| Manufacturer Part Number | N/A R432000067 | N/A R432000190 | N/A R432000191 | |||
| Package Quantity | N/A 10 | |||||
| Housing Material | N/A Polybutyleneterephthalate | |||||
| Seal Material | N/A Acrylonitrile Butadiene Rubber | |||||
| Weight | N/A 0.01 lb | N/A | N/A | |||
| Features & Benefits | N/A Polybutyleneterephthalate housing with acrylonitrile butadiene rubber seal |
N/A
|
N/A
|
|||
|
|
||||||