| Items |
03341922 SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Sleeve |
02477086 SMC® Push-to-Connect Pneumatic Tube Sleeve |
03811142 SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Sleeve |
03939421 SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Sleeve |
02755020 SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Sleeve |
|||||
| Description | N/A S-04 Ferrule 4 mm | N/A S-06 Fitting | N/A S-08 Sleeve | N/A S-10 Ferrule | N/A S-12 Ferrule 12 mm Tubing | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A S-04 | N/A S-06 | N/A S-08 | N/A S-10 | N/A S-12 | |||||
| Weight | N/A 0.01 lb | N/A | N/A 0.01 lb | N/A 0.01 lb | N/A 0.01 lb | |||||
|
|
||||||||||