| Items |
01994472 SMC® 0.05 Pound (lb) Weight Push-Connect Pneumatic Tube Tee |
01996056 SMC® 0.07 Pound (lb) Weight Push-Connect Pneumatic Tube Tee |
01996074 SMC® 0.11 Pound (lb) Weight Push-Connect Pneumatic Tube Tee |
01994520 SMC® 1.28 Pound (lb) Weight Push-Connect Pneumatic Tube Tee |
01994590 SMC® 0.15 Pound (lb) Weight Push-Connect Pneumatic Tube Tee |
|||||
| Description | N/A KQ2T11-U03A Fitting, UNIFIT | N/A KQ2Y10-U02A Fitting, UNIFIT | N/A KQ2Y11-37AS Fitting, Male Run Tee | N/A KQ2T12-U03A Fitting, UNIFIT | N/A KQ2T16-04AS Fitting, Branch Tee | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A KQ2T11-U03A | N/A KQ2Y10-U02A | N/A KQ2Y11-37AS | N/A KQ2T12-U03A | N/A KQ2T16-04AS | |||||
| Angle of Rotation | N/A | |||||||||
| Body Material | N/A Standard Tubing, No Options | N/A Standard Tubing, No Options | N/A Standard Tubing, with Thread Sealant | N/A Standard Tubing, No Options | N/A Standard Tubing, with Thread Sealant | |||||
| Burst Pressure | N/A 3 MPa | |||||||||
| Compatible Tube Outer Diameter | N/A | N/A | N/A 3/8 in | N/A | N/A 16 mm | |||||
| Compatible Tube Outer Diameter (Port 1) | N/A 3/8 in | N/A 10 mm | N/A | N/A 12 mm | N/A | |||||
| Compatible Tube Outer Diameter (Port 2) | N/A 3/8 in | N/A 10 mm | N/A | N/A 12 mm | N/A | |||||
| Compatible Tube Outer Diameter (Port 3) | N/A | |||||||||
| Connection 1 Short Name | N/A Push-In | |||||||||
| Connection 2 Short Name | N/A Universal (Uni) | N/A Universal (Uni) | N/A National Pipe Thread (NPT) | N/A Universal (Uni) | N/A British Standard Pipe (BSP) | |||||
| Fitting Connection Type 1 | N/A Female Push-In | N/A Female Push-In | N/A | N/A Female Push-In | N/A | |||||
| Fitting Connection Type 2 | N/A Female Push-In | N/A Female Push-In | N/A | N/A Female Push-In | N/A | |||||
| Fitting Connection Type 3 | N/A Male Universal Threaded | N/A Male Universal Threaded | N/A | N/A Male Universal Threaded | N/A | |||||
| Fitting Connection Size 1 | N/A 3/8 in | N/A 10 mm | N/A | N/A 12 mm | N/A | |||||
| Fitting Connection Size 2 | N/A 3/8 in | N/A 10 mm | N/A | N/A 12 mm | N/A | |||||
| Fitting Connection Size 3 | N/A 3/8 in | N/A 1/4 in | N/A | N/A 3/8 in | N/A | |||||
| Fitting Shape | N/A Tee | |||||||||
| Flow Control Type | N/A None | |||||||||
| Hex Size | N/A 17.46 mm | N/A 17 mm | N/A 22.23 mm | N/A 17 mm | N/A 22 mm | |||||
| Operating Temperature [Max] | N/A | N/A | N/A 60 ºC | N/A | N/A 60 ºC | |||||
| Maximum Swivel Torque | N/A | |||||||||
| Maximum Operating Temperature (Water) | N/A +40 ºC | |||||||||
| Maximum Operating Temperature (No Freezing) | N/A +60 ºC | N/A +60 ºC | N/A | N/A +60 ºC | N/A | |||||
| Minimum Operating Temperature (No Freezing) | N/A -5 ºC | N/A -5 ºC | N/A | N/A -5 ºC | N/A | |||||
| Minimum Operating Temperature (Water) | N/A 0 ºC | |||||||||
| Number of Ports | N/A 3 | |||||||||
| Operating Pressure Range | N/A -100 kPa to 1 MPa | |||||||||
| Operating Temperature [Min] | N/A | |||||||||
| Operating Temperature Range | N/A | |||||||||
| Operating Temperature Range (Water) | N/A 0 to 40 ºC | |||||||||
| Operating Temperature Range (No Freezing) | N/A -5 to 60 ºC | |||||||||
| Overall Diameter | N/A 17.9 mm | N/A 18.5 mm | N/A 17.9 mm | N/A 20.9 mm | N/A 26.5 mm | |||||
| Overall Length | N/A 51 mm | N/A 53 mm | N/A 60.1 mm | N/A 57 mm | N/A 68 mm | |||||
| Port Size | N/A | |||||||||
| Port/Tube Outside Diameter 1 Type | N/A | |||||||||
| Port/Tube Outside Diameter 1 | N/A | |||||||||
| Port/Tube Outside Diameter 2 Type | N/A | |||||||||
| Port/Tube Outside Diameter 2 | N/A | |||||||||
| Port/Tube Outside Diameter 3 | N/A | |||||||||
| Port Gender | N/A | |||||||||
| Standards Met | N/A | N/A | N/A American National Standards Institute (ANSI) American Society of Mechanical Engineers (ASME) | N/A | N/A Japanese Industrial Standards (JIS) | |||||
| Seal Material | N/A | |||||||||
| Material | N/A | |||||||||
| Series | N/A | |||||||||
| Weight | N/A 0.05 lb | N/A 0.07 lb | N/A 0.11 lb | N/A 1.28 lb | N/A 0.15 lb | |||||
| Features & Benefits | N/A | N/A | N/A Use to branch line in the same direction from female thread and in 90º direction | N/A | N/A | |||||
|
|
||||||||||