COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
SMC® Push-Connect Pneumatic Tube Elbows

SMC® 0.04 Pound (lb) Weight Push-In to Push-In Pneumatic Tubing Fitting

SMC® Push-Connect Pneumatic Tube Elbow (06196423)

SMC® 0.1 Pound (lb) Weight Push-In to Push-In Pneumatic Tubing Fitting

SMC® Push-Connect Pneumatic Tube Elbow (06196423)

SMC® 0.11 Pound (lb) Weight Push-In to Push-In Pneumatic Tubing Fitting

SMC® Push-Connect Pneumatic Tube Elbows

SMC® 0.07 Pound (lb) Weight Push-In to Push-In Pneumatic Tubing Fitting

SMC® Push-Connect Pneumatic Tube Elbow (06196423)

SMC® 0.06 Pound (lb) Weight Push-In to Push-In Pneumatic Tubing Fitting
Description N/A KQ2Y05-35AS Fitting, MALE RUN TEE N/A KQ2W09-03AS Fitting, Extended MALE EL N/A KQ2W11-03AS Fitting, Extended MALE EL N/A KQ2VT03-32A Fitting, TRIPLE BANJO N/A KQ2Y09-03AS MALE RUN TEE
Supplier Name N/A SMC®
Manufacturer Part Number N/A KQ2Y05-35AS N/A KQ2W09-03AS N/A KQ2W11-03AS N/A KQ2VT03-32A N/A KQ2Y09-03AS
Body Material N/A Standard Tubing, with Thread Sealant N/A Standard Tubing, with Thread Sealant N/A Standard Tubing, with Thread Sealant N/A Standard Tubing, No Options N/A Standard Tubing, with Thread Sealant
Burst Pressure N/A 3 MPa N/A N/A 3 MPa N/A N/A
Compatible Tube Outer Diameter N/A 3/16 in N/A N/A 3/8 in N/A N/A
Compatible Tube Outer Diameter (Port 1) N/A
Compatible Tube Outer Diameter (Port 2) N/A
Compatible Tube Outer Diameter (Port 3) N/A
Connection 1 Short Name N/A Push-In N/A N/A Push-In N/A N/A
Connection 2 Short Name N/A National Pipe Thread (NPT) N/A N/A British Standard Pipe (BSP) N/A N/A
Fitting Connection Family N/A Push-In to National Pipe Thread (NPT) N/A N/A Push-In to British Standard Pipe (BSP) N/A N/A
Fitting Connection Type N/A
Fitting Shape N/A Tee N/A N/A 90 º Elbow N/A N/A
Flow Control Type N/A None N/A N/A None N/A N/A
Hex Size N/A 14.29 mm N/A N/A 17 mm N/A N/A
Hex Size (H1) N/A
Hex Size (H2) N/A
Maximum Operating Pressure N/A 1 MPa N/A N/A 1 MPa N/A N/A
Operating Temperature [Max] N/A 60 ºC N/A N/A 60 ºC N/A N/A
Maximum Operating Temperature (Water) N/A +40 ºC N/A N/A +40 ºC N/A N/A
Maximum Operating Temperature (No Freezing) N/A
Minimum Operating Pressure N/A -100 kPa N/A N/A -100 kPa N/A N/A
Minimum Operating Temperature (Water) N/A
Minimum Operating Temperature (No Freezing) N/A
Number of Ports N/A 3 N/A N/A 2 N/A N/A
Operating Pressure Range N/A -100 kPa to 1 MPa N/A N/A -100 kPa to 1 MPa N/A N/A
Operating Temperature Range N/A -5 to 60 ºC N/A N/A -5 to 60 ºC N/A N/A
Operating Temperature Range (Water) N/A 0 to 40 ºC N/A N/A 0 to 40 ºC N/A N/A
Operating Temperature Range (No Freezing) N/A
Overall Diameter N/A 11.4 mm N/A N/A 17.9 mm N/A N/A
Overall Length N/A 45.5 in45.5 mm N/A N/A 61 in61 mm N/A N/A
Panel Fitting Size N/A
Panel Fitting Type N/A
Standards Met N/A American National Standards Institute (ANSI) American Society of Mechanical Engineers (ASME) N/A N/A Japanese Industrial Standards (JIS) N/A N/A
Weight N/A 0.04 lb N/A 0.1 lb N/A 0.11 lb N/A 0.07 lb N/A 0.06 lb
Features & Benefits N/A
  • Use to branch line in the same direction from female thread and in 90º direction
N/A N/A N/A N/A